The NX Series is a Motor, Driver and Gearhead solution in one package. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. 3 meter (9.8 ft.) motor and encoder cables are included. Four Control Modes:

  • Position
  • Speed (Max. 5,500 rpm)
  • Torque
  • Tension
1 - 25 of 64 | Results Per Page | View |
1 2 3 

Item #

Web Price

Rated Output Power

Max Speed (rpm)

Gear Type - Search

Gear Ratio (X:1)

Electromagnetic Brake

Power Input

Add To Cart / Contact Sales
Request Quote - 50 W (1/15 HP) - 5500 - Round Shaft (No Gear) - - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 50 W (1/15 HP) - 5500 - Round Shaft (No Gear) - - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
Request Quote - 100 W (1/8 HP) - 5500 - Round Shaft (No Gear) - - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 100 W (1/8 HP) - 5500 - Round Shaft (No Gear) - - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
Request Quote - 200 W (1/4 HP) - 5500 - Round Shaft (No Gear) - - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 200 W (1/4 HP) - 5500 - Round Shaft (No Gear) - - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
Request Quote - 400 W (1/2 HP) - 5500 - Round Shaft (No Gear) - - Not Equipped - Three-Phase 200-230 VAC Add To Cart
Request Quote
Request Quote - 750 W (1 HP) - 5500 - Round Shaft (No Gear) - - Not Equipped - Three-Phase 200-230 VAC Add To Cart
Request Quote
Request Quote - 50 W (1/15 HP) - 0 ~ 300 - Planetary Gear - 10 :1 - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 50 W (1/15 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 50 W (1/15 HP) - 0 ~ 600 - Planetary Gear - 5 :1 - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 50 W (1/15 HP) - 0 ~ 300 - Planetary Gear - 10 :1 - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
Request Quote - 50 W (1/15 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
Request Quote - 50 W (1/15 HP) - 0 ~ 600 - Planetary Gear - 5 :1 - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
Request Quote - 100 W (1/8 HP) - 0 ~ 300 - Planetary Gear - 10 :1 - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 100 W (1/8 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 100 W (1/8 HP) - 0 ~ 600 - Planetary Gear - 5 :1 - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 100 W (1/8 HP) - 0 ~ 300 - Planetary Gear - 10 :1 - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
Request Quote - 100 W (1/8 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
Request Quote - 100 W (1/8 HP) - 0 ~ 600 - Planetary Gear - 5 :1 - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
Request Quote - 200 W (1/4 HP) - 0 ~ 300 - Planetary Gear - 10 :1 - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 200 W (1/4 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 200 W (1/4 HP) - 0 ~ 600 - Planetary Gear - 5 :1 - Not Equipped - Single-Phase 100-115 VAC Add To Cart
Request Quote
Request Quote - 200 W (1/4 HP) - 0 ~ 300 - Planetary Gear - 10 :1 - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
Request Quote - 200 W (1/4 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Not Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Add To Cart
Request Quote
1 - 25 of 64 | Results Per Page | View |
1 2 3 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved