• Servo Motors

    The NX Series is a Motor, Driver and Gearhead solution in one package. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. 3 meter (9.8 ft.) motor and encoder cables are included. Four Control Modes:

    • Position
    • Speed (Max. 5,500 rpm)
    • Torque
    • Tension


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved