Each component can be purchased individually. The package item number has been discontinued. Please contact our technical support team for a replacement.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Rated Output Power

- 100 W (1/8 HP)

Speed-Torque Characteristics

-
Graph

Max Speed (rpm)

- 5500

Rated Speed (rpm)

- 3000

Resolution (P/R)

- 100 to 100000 (Factory setting 1000)

Detector

- Absolute Encoder
1 rotation 20 bits, multiple rotations 16 bits

Gear Type - Search

- Round Shaft (No Gear)

Electromagnetic Brake

- Not Equipped

Power Input

- Single-Phase 200-230 VAC
Three-Phase 200-230 VAC

Voltage and Frequency

- -15% to +10% 50/60 Hz

DC Control Power Supply

- 24 VDC ±10% 0.8 A

Rated Input Current

- 1.8 A (Single-Phase)
1 A (Three-Phase)

Components

- NXD20-C (Driver) NXM410A (Motor)

Thermal Class

- [Motor] 130 (B)

Insulation Resistance (Motor)

- 100 MΩ min. when measured with a 500 VDC megger between the following locations:
Case - Motor Windings

Insulation Resistance (Driver)

- 100 MΩ min when measured with a 500 VDC megger between the following locations:
  • PE terminal AC Main Power Supply Connector, Motor Connector
  • DC Control Power Supply Connector, I/O Connector, Encoder Connector, Control

Dielectric Voltage (Motor)

- No abnormality is judged with the following application for 1 minute:
Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz

Dielectric Voltage (Driver)

- No abnormality is judged with the following application for 1 minute:
  • PE terminal ? AC Main Power Supply Connector, Motor Connector 1.5 kVAC 50 Hz or 60 Hz
  • DC Control Power Supply Connector, I/O Connector, Encoder Connector, Con

Ambient Temperature (Motor)

- 0 ~ +40ºC (32 ~ 104ºF) (non-freezing)

Ambient Temperature (Driver)

- 0 ~ +50ºC (32 ~ 122ºF) (non-freezing)

Ambient Humidity

- 85% max. (Non-condensing)

Operating Atmosphere

- [Motor] No corrosive gases. Must not be exposed to oil or other liquids.
[Driver] No corrosive gases or dust. The product should not be exposed to water, oil or other liquids.

Degree of Protection

- [Motor]IP65 (excluding installation surface and connector locations.)
[Driver] IP20

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Safety Standards

- CE
UL/CSA

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

 

 

 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved