These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.

  • 400 W (1/2 HP)
  • Max Speed: 5,500 r/min
  • Round Shaft, Geared Type
  • AC Input
  • Electromagnetic Brake Type Available
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Motor Frame Size (in.)

  • 2.36
  • 3.54

Motor Frame Size (mm)

  • 60
  • 90

Gear Type - Search

  • Round Shaft (No Gear)
  • Planetary Gear

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Rated Output Power

Motor Frame Size

Rated Torque

Max Speed (rpm)

Permissible Speed Range

Permissible Load Inertia

Gear/Shaft Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

CAD

Add To Cart / Contact Sales
- 400 W (1/2 HP) - 2.36 in.60 mm - 180 oz-in1.27 N·m - 5500 - - 80 oz-in²14.7x10-4 kg·m² - Round Shaft (No Gear) - - Not Equipped $771.00 - Add To Cart
Request Quote
- 400 W (1/2 HP) - 2.36 in.60 mm - 180 oz-in1.27 N·m - 5500 - - 80 oz-in²14.7x10-4 kg·m² - Round Shaft (No Gear) - - Equipped $1,067.00 - Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 810 oz-in5.72 N·m - - 0 ~ 1100 r/min - 2016 oz-in²0.037 kg·m² - Planetary Gear (PS) - 5 :1 - Not Equipped $1,425.00 - Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 1610 oz-in11.4 N·m - - 0 ~ 550 r/min - 8000 oz-in²0.147 kg·m² - Planetary Gear (PS) - 10 :1 - Not Equipped $1,425.00 - Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 3640 oz-in25.7 N·m - - 0 ~ 220 r/min - 49600 oz-in²0.919 kg·m² - Planetary Gear (PS) - 25 :1 - Not Equipped $1,598.00 - Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 810 oz-in5.72 N·m - - 0 ~ 1100 r/min - 2016 oz-in²0.037 kg·m² - Planetary Gear (PS) - 5 :1 - Equipped $1,720.00 - Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 1610 oz-in11.4 N·m - - 0 ~ 550 r/min - 8000 oz-in²0.147 kg·m² - Planetary Gear (PS) - 10 :1 - Equipped $1,720.00 - Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 3640 oz-in25.7 N·m - - 0 ~ 220 r/min - 49600 oz-in²0.919 kg·m² - Planetary Gear (PS) - 25 :1 - Equipped $1,894.00 - Add To Cart
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved