Please contact technical support for the replacement option. This part number is scheduled to be discontinued.
Servo Motors
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Oriental Motor® |
Rated Output Power |
- 400 W (1/2 HP) |
Motor Frame Size |
- 3.54 in.90 mm |
Rated Torque |
- 1610 oz-in11.4 N·m |
Permissible Speed Range |
- 0 ~ 550 r/min |
Max Instantaneous Torque |
- 4870 oz-in34.3 N·m |
Rotor Inertia |
- 1.61 oz-in²0.294x10-4 kg·m² |
Gear Inertia |
- 0.88 oz-in²0.160x10-4 kg·m² |
Permissible Load Inertia |
- 8000 oz-in²0.147 kg·m² |
Resolution (P/R) |
- 1000 to 100000 (Factory setting 10000) |
Detector |
-
Mechanical Multi-Turn Absolute Encoder 1 Turn: 16 bit Multi-Turn: ±900 rotations (1800 rotations) |
Gear/Shaft Type |
- Planetary Gear (PS) |
Gear Ratio (X:1) |
- 10 :1 |
Backlash |
- 15 (0.25°) |
Electromagnetic Brake |
- Not Equipped |
Shaft Runout |
- 0.05 T.I.R. (mm) |
Concentricity |
- 0.075 T.I.R. (mm) |
Perpendicularity |
- 0.075 T.I.R. (mm) |
Permissible Overhung Load |
- 0 in. from Shaft End = 108 lb0.2 in. from Shaft End = 119 lb0.39 in. from Shaft End = 132 lb0.59 in. from Shaft End = 153 lb0.79 in. from Shaft End = 177 lb0 mm from Shaft End = 480 N5 mm from Shaft End = 530 N10 mm from Shaft End = 590 N15 mm from Shaft End = 680 N20 mm from Shaft End = 790 N |
Permissible Thrust Load |
- 135 lb600 N |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Thermal Class |
- 130 (B) |
Insulation Resistance (Motor) |
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz |
Ambient Temperature (Motor) |
- 0 ~ +40ºC (32 ~ 104ºF) (non-freezing) |
Ambient Humidity |
- 85% max. (Non-condensing) |
Operating Atmosphere |
- No corrosive gases. Must not be exposed to oil or other liquids. |
Degree of Protection |
- IP65 (excluding installation surface and connector locations.) |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



