1 - 8 of 8 | Results Per Page | View
1 
Item # Rated Output Power Motor Frame Size Rated Torque Max Speed (rpm) Permissible Speed Range Permissible Load Inertia Gear/Shaft Type Gear Ratio (X:1) Electromagnetic Brake Web Price CAD Add To Cart / Contact Sales
AZXM640AC 400 W (1/2 HP) 2.36 in.60 mm 180 oz-in1.27 N·m 5500 - 80 oz-in²14.7x10-4 kg·m² Round Shaft (No Gear) - Not Equipped $771.00 Add To Cart
Request Quote
AZXM640MC 400 W (1/2 HP) 2.36 in.60 mm 180 oz-in1.27 N·m 5500 - 80 oz-in²14.7x10-4 kg·m² Round Shaft (No Gear) - Equipped $1,067.00 Add To Cart
Request Quote
AZXM940AC-PS5 400 W (1/2 HP) 3.54 in.90 mm 810 oz-in5.72 N·m - 0 ~ 1100 r/min 2016 oz-in²0.037 kg·m² Planetary Gear (PS) 5 :1 Not Equipped $1,425.00 Add To Cart
Request Quote
AZXM940AC-PS10 400 W (1/2 HP) 3.54 in.90 mm 1610 oz-in11.4 N·m - 0 ~ 550 r/min 8000 oz-in²0.147 kg·m² Planetary Gear (PS) 10 :1 Not Equipped $1,425.00 Add To Cart
Request Quote
AZXM940AC-PS25 400 W (1/2 HP) 3.54 in.90 mm 3640 oz-in25.7 N·m - 0 ~ 220 r/min 49600 oz-in²0.919 kg·m² Planetary Gear (PS) 25 :1 Not Equipped $1,598.00 Add To Cart
Request Quote
AZXM940MC-PS5 400 W (1/2 HP) 3.54 in.90 mm 810 oz-in5.72 N·m - 0 ~ 1100 r/min 2016 oz-in²0.037 kg·m² Planetary Gear (PS) 5 :1 Equipped $1,720.00 Add To Cart
Request Quote
AZXM940MC-PS10 400 W (1/2 HP) 3.54 in.90 mm 1610 oz-in11.4 N·m - 0 ~ 550 r/min 8000 oz-in²0.147 kg·m² Planetary Gear (PS) 10 :1 Equipped $1,720.00 Add To Cart
Request Quote
AZXM940MC-PS25 400 W (1/2 HP) 3.54 in.90 mm 3640 oz-in25.7 N·m - 0 ~ 220 r/min 49600 oz-in²0.919 kg·m² Planetary Gear (PS) 25 :1 Equipped $1,894.00 Add To Cart
Request Quote

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved