600 W (4/5 HP) AZX Series Mechanical Absolute Encoder Servo Motors
Mechanical Absolute Encoder Servo Motors
These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.
- 600 W (4/5 HP)
- Max Speed: 5,500 r/min
- Round Shaft, Geared Type
- AC Input
- Electromagnetic Brake Type Available
Clear
Filter
Motor Frame Size (in.)
- 4.72
- 3.54
- 3.35
Motor Frame Size (mm)
- 120
- 90
- 85
Gear Type - Search
- Round Shaft (No Gear)
- Planetary Gear
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Rated Output Power |
Motor Frame Size |
Rated Torque |
Max Speed (rpm) |
Permissible Speed Range |
Permissible Load Inertia |
Gear/Shaft Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AZXM960AC | Rated Output Power - 600 W (4/5 HP) | Motor Frame Size - 3.35 in.85 mm | Rated Torque - 270 oz-in1.91 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 260 oz-in²47.4x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | $1,071.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZXM960MC | Rated Output Power - 600 W (4/5 HP) | Motor Frame Size - 3.35 in.85 mm | Rated Torque - 270 oz-in1.91 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 260 oz-in²47.4x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | $1,368.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZXM960AC-PS5 | Rated Output Power - 600 W (4/5 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 1216 oz-in8.6 N·m | Max Speed (rpm) - 1100 | Permissible Speed Range - 0 ~ 1100 r/min | Permissible Load Inertia - 6560 oz-in²0.119 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | $1,724.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZXM960MC-PS5 | Rated Output Power - 600 W (4/5 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 1216 oz-in8.6 N·m | Max Speed (rpm) - 1100 | Permissible Speed Range - 0 ~ 1100 r/min | Permissible Load Inertia - 6560 oz-in²0.119 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | $2,021.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZXM1260AC-PS10 | Rated Output Power - 600 W (4/5 HP) | Motor Frame Size - 4.72 in.120 mm | Rated Torque - 2560 oz-in18.1 N·m | Max Speed (rpm) - 550 | Permissible Speed Range - 0 ~ 550 r/min | Permissible Load Inertia - 25904 oz-in²0.474 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | $2,418.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZXM1260MC-PS10 | Rated Output Power - 600 W (4/5 HP) | Motor Frame Size - 4.72 in.120 mm | Rated Torque - 2560 oz-in18.1 N·m | Max Speed (rpm) - 550 | Permissible Speed Range - 0 ~ 550 r/min | Permissible Load Inertia - 25904 oz-in²0.474 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | $2,740.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZXM1260AC-PS25 | Rated Output Power - 600 W (4/5 HP) | Motor Frame Size - 4.72 in.120 mm | Rated Torque - 5920 oz-in43.1 N·m | Max Speed (rpm) - 220 | Permissible Speed Range - 0 ~ 220 r/min | Permissible Load Inertia - 162000 oz-in²2.963 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | $2,704.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZXM1260MC-PS25 | Rated Output Power - 600 W (4/5 HP) | Motor Frame Size - 4.72 in.120 mm | Rated Torque - 5920 oz-in43.1 N·m | Max Speed (rpm) - 220 | Permissible Speed Range - 0 ~ 220 r/min | Permissible Load Inertia - 162000 oz-in²2.963 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | $3,026.00 |
CAD
-
|
Add To Cart
Request Quote |

