Please contact technical support for the replacement option. This part number is scheduled to be discontinued.
Servo Motors
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Oriental Motor® |
Rated Output Power |
- 600 W (4/5 HP) |
Motor Frame Size |
- 3.35 in.85 mm |
Rated Torque |
- 270 oz-in1.91 N·m |
Max Speed (rpm) |
- 5500 |
Rated Speed (rpm) |
- 3000 |
Max Instantaneous Torque |
- [Single-Phase 200-240] 540 oz·in[Three-Phase 200-240] 1020 oz·in[Single-Phase 200-240] 3.82 N·m[Three-Phase 200-240] 7.16 N·m |
Rotor Inertia |
- 5.2 oz-in²0.948x10-4 kg·m² |
Permissible Load Inertia |
- 260 oz-in²47.4x10-4 kg·m² |
Resolution (P/R) |
- 100 to 10000 (Factory setting 1000) |
Detector |
-
Mechanical Multi-Turn Absolute Encoder 1 Turn: 16 bit Multi-Turn: ±900 rotations (1800 rotations) |
Gear/Shaft Type |
- Round Shaft (No Gear) |
Electromagnetic Brake |
- Equipped |
Shaft Runout |
- 0.05 T.I.R. (mm) |
Concentricity |
- 0.075 T.I.R. (mm) |
Perpendicularity |
- 0.075 T.I.R. (mm) |
Permissible Overhung Load |
- 0 in. from Shaft End = 84 lb0.2 in. from Shaft End = 88 lb0.39 in. from Shaft End = 91 lb0.59 in. from Shaft End = 95 lb0.79 in. from Shaft End = 100 lb0 mm from Shaft End = 376 N5 mm from Shaft End = 392 N10 mm from Shaft End = 408 N15 mm from Shaft End = 426 N20 mm from Shaft End = 446 N |
Permissible Thrust Load |
- 33 lb147 N |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Thermal Class |
- 130 (B) |
Insulation Resistance (Motor) |
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Windings Case - Electromagnetic Brake Windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz Case - Electromagnetic Brake Windings 1.0 kVAC 50 Hz or 60 Hz |
Ambient Temperature (Motor) |
- 0 ~ +40ºC (0 ~ +104ºF) (non-freezing) |
Ambient Humidity |
- 85% max. (Non-condensing) |
Operating Atmosphere |
- No corrosive gases. Must not be exposed to oil or other liquids. |
Degree of Protection |
- IP65 (excluding installation surface and connector locations.) |
Brake Type |
- Power Off Activated Type |
Brake Power Supply |
- 24 VDC ±10% |
Power Consumption |
- 8.5 W |
Excitation Current |
- 0.35 A |
Static Friction Torque |
- 270 oz-in1.91 N·m |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



