Please contact technical support for the replacement option. This part number is scheduled to be discontinued.
Servo Motors
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Oriental Motor® |
Rated Output Power |
- 600 W (4/5 HP) |
Motor Frame Size |
- 4.72 in.120 mm |
Rated Torque |
- 2560 oz-in18.1 N·m |
Max Speed (rpm) |
- 550 |
Permissible Speed Range |
- 0 ~ 550 r/min |
Max Instantaneous Torque |
- [Single-Phase 200-240] 5120 oz·in[Three-Phase 200-240] 9600 oz·in[Single-Phase 200-240] 36.3 N·m[Three-Phase 200-240] 68 N·m |
Rotor Inertia |
- 5.2 oz-in²0.948x10-4 kg·m² |
Gear Inertia |
- 1.024 oz-in²0.188x10-4 kg·m² |
Permissible Load Inertia |
- 25904 oz-in²0.474 kg·m² |
Resolution (P/R) |
- 1000 to 100000 (Factory setting 10000) |
Detector |
-
Mechanical Multi-Turn Absolute Encoder 1 Turn: 16 bit Multi-Turn: ±900 rotations (1800 rotations) |
Gear/Shaft Type |
- Planetary Gear (PS) |
Gear Ratio (X:1) |
- 10 :1 |
Backlash |
- 15 (0.25°) |
Electromagnetic Brake |
- Not Equipped |
Shaft Runout |
- 0.05 T.I.R. (mm) |
Concentricity |
- 0.075 T.I.R. (mm) |
Perpendicularity |
- 0.075 T.I.R. (mm) |
Permissible Overhung Load |
- 0 in. from Shaft End = 218 lb0.2 in. from Shaft End = 234 lb0.39 in. from Shaft End = 254 lb0.59 in. from Shaft End = 277 lb0.79 in. from Shaft End = 303 lb0 mm from Shaft End = 970 N5 mm from Shaft End = 1040 N10 mm from Shaft End = 1130 N15 mm from Shaft End = 1230 N20 mm from Shaft End = 1350 N |
Permissible Thrust Load |
- 270 lb1200 N |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Thermal Class |
- 130 (B) |
Insulation Resistance (Motor) |
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Winding |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz |
Ambient Temperature (Motor) |
- 0 ~ +40ºC (0 ~ +104ºF) (non-freezing) |
Ambient Humidity |
- 85% max. (Non-condensing) |
Operating Atmosphere |
- No corrosive gases. Must not be exposed to oil or other liquids. |
Degree of Protection |
- IP65 (excluding installation surface and connector locations.) |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



