MRS Series 7.09 in. (180 mm) AC Axial Fans (Legacy)
Legacy / Discontinued Products
Large airflow, high static pressure and high-efficient AC input axial fans.
- 7.09 in. (180mm) AC Fans
- Max. Air Flow = 452 CFM (12.8 m3/min)
- Max. Static Pressure = 0.982 inH2O (245 Pa)
- Alarm and Variable Speed Types available
Clear
Filter
Power Supply
- Single-Phase 200/230 VAC
- Single-Phase 110/115 VAC
- Single-Phase 230 VAC
- Three-Phase 220/230 VAC
Function
- Low Speed Alarm - Electronic
- Variable Flow
- None
Connection Type
- Connector
- Terminal Box
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
- Fan, Filter, Mounting Screws
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| MRS18V2-B | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Variable Flow | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.02 inH2O255 Pa | Fan Kit - Fan Only | CAD - | Request Quote |
Add To Cart
Request Quote |
| MRS18V2-D | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 200/230 VAC | Function - Variable Flow | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.02 inH2O255 Pa | Fan Kit - Fan Only | CAD - | Request Quote |
Add To Cart
Request Quote |
| MRS18-BH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote |
Add To Cart
Request Quote |
| MRS18-BMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote |
Add To Cart
Request Quote |
| MRS18-DH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote |
Add To Cart
Request Quote |
| MRS18-DMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote |
Add To Cart
Request Quote |
| MRS18-TH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote |
Add To Cart
Request Quote |
| MRS18-TMH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-BHG | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-DHG | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-THG | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-BMHG | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-DMHG | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-TMHG | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-BHF | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-DHF | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-THF | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-BMHF | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-DMHF | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |
| T-MRS18-TMHF | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote |
Add To Cart
Request Quote |

