This item has been discontinued. Please contact our technical support team for a replacement.
Fan Kit
Unit of Measure
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- ORIX® |
Fan Type |
- Axial Flow |
Frame Size |
- 7.09 in180 mm |
Power Supply |
- Single-Phase 230 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 0.4 A [200 VAC, 50 Hz] 0.5 A [200/230 VAC, 60 Hz] |
Function |
- None |
Connection Type |
- Connector |
Speed (r/min) |
-
2850 [200 VAC, 50 Hz] 3300 [200 VAC, 60 Hz] 3350 [230 VAC, 60 Hz] |
Max. Air Flow |
-
388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] 11.0 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure |
-
0.786 inH2O [200 VAC, 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] 196 Pa [200 VAC, 50 Hz] 245 Pa [200/230 VAC, 60 Hz] |
Noise Level |
-
56 dB [A] [200 VAC, 50 Hz] 60 dB [A] [200 VAC, 60 Hz] 61 dB [A] [230 VAC, 60 Hz] |
Components |
-
MRS18-DH (Fan Unit) FG18D (Finger Guard) M5 x 20 mm (0.79 in.) (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Mounting Screws |
RoHS Compliant |
- Yes |
Safety Standards |
- cUL EN CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
-
Built-in thermal protector (automatic reset type) Operating temperature, open: 248ºF±9ºF (120ºC±5ºC), close: 170.6ºF±27ºF (77ºC±15ºC) |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|
|
|



