This item has been discontinued. Please contact our technical support team for a replacement.

Fan Kit

Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- ORIX®

Fan Type

- Axial Flow

Frame Size

- 7.09 in180 mm

Power Supply

- Three-Phase 220/230 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.4 A

Function

- None

Connection Type

- Connector

Speed (r/min)

- 2850 [200 VAC, 50 Hz]
3300 [200 VAC, 60 Hz]
3350 [220/230 VAC, 60 Hz]

Max. Air Flow

- 388 CFM [200 VAC, 50 Hz]
452 CFM [200/220/230 VAC, 60 Hz]  
11.0 m3/min [200 VAC, 50 Hz]
12.8 m3/min [200/220/230 VAC, 60 Hz]  

Max. Static Pressure

- 0.786 inH2O [200 VAC, 50 Hz]
0.982 inH2O [200/220/230 VAC, 60 Hz]  
196 Pa [200 VAC, 50 Hz]
245 Pa [200/220/230 VAC, 60 Hz]  

Noise Level

- 56 dB [A] [200 VAC, 50 Hz]
60 dB [A] [200 VAC, 60 Hz]
61 dB [A] [220/230 VAC, 60 Hz]

Components

- MRS18-TH (Fan Unit)
(Filter)
M5 x 30 mm (1.18 in.) (Mounting Screws)

Fan Kit

- Fan, Filter, Mounting Screws

RoHS Compliant

- Yes

Safety Standards

- cUL EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in thermal protector (automatic reset type)
Operating temperature, open: 248ºF±9ºF (120ºC±5ºC), close: 170.6ºF±27ºF (77ºC±15ºC)

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)


 

 


 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved