NX Series Servo Motors (Legacy)
Servo Motor / Driver Packages
The NX Series is a Motor, Driver and Gearhead solution in one package. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. 3 meter (9.8 ft.) motor and encoder cables are included. Four Control Modes:
- Position
- Speed (Max. 5,500 rpm)
- Torque
- Tension
Item # |
Web Price |
Rated Output Power |
Max Speed (rpm) |
Gear Type - Search |
Gear Ratio (X:1) |
Electromagnetic Brake |
Power Input |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| NX920AC-PS5-3 | Request Quote | Rated Output Power - 200 W (1/4 HP) | Max Speed (rpm) - 0 ~ 600 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped |
Power Input
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX940AS-PS10-3 | Request Quote | Rated Output Power - 400 W (1/2 HP) | Max Speed (rpm) - 0 ~ 300 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Power Input - Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX940AS-PS25-3 | Request Quote | Rated Output Power - 400 W (1/2 HP) | Max Speed (rpm) - 0 ~ 120 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Power Input - Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX940AS-PS5-3 | Request Quote | Rated Output Power - 400 W (1/2 HP) | Max Speed (rpm) - 0 ~ 600 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Power Input - Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX1075AS-J5-3 | Request Quote | Rated Output Power - 750 W (1 HP) | Max Speed (rpm) - 0 ~ 600 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Power Input - Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX1075AS-J10-3 | Request Quote | Rated Output Power - 750 W (1 HP) | Max Speed (rpm) - 0 ~ 300 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Power Input - Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX1075AS-J25-3 | Request Quote | Rated Output Power - 750 W (1 HP) | Max Speed (rpm) - 0 ~ 120 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Power Input - Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX45MA-3 | Request Quote | Rated Output Power - 50 W (1/15 HP) | Max Speed (rpm) - 5500 | Gear Type - Search - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Power Input - Single-Phase 100-115 VAC |
Add To Cart
Request Quote |
| NX45MC-3 | Request Quote | Rated Output Power - 50 W (1/15 HP) | Max Speed (rpm) - 5500 | Gear Type - Search - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped |
Power Input
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX410MA-3 | Request Quote | Rated Output Power - 100 W (1/8 HP) | Max Speed (rpm) - 5500 | Gear Type - Search - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Power Input - Single-Phase 100-115 VAC |
Add To Cart
Request Quote |
| NX410MC-3 | Request Quote | Rated Output Power - 100 W (1/8 HP) | Max Speed (rpm) - 5500 | Gear Type - Search - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped |
Power Input
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX620MA-3 | Request Quote | Rated Output Power - 200 W (1/4 HP) | Max Speed (rpm) - 5500 | Gear Type - Search - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Power Input - Single-Phase 100-115 VAC |
Add To Cart
Request Quote |
| NX620MC-3 | Request Quote | Rated Output Power - 200 W (1/4 HP) | Max Speed (rpm) - 5500 | Gear Type - Search - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped |
Power Input
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX640MS-3 | Request Quote | Rated Output Power - 400 W (1/2 HP) | Max Speed (rpm) - 5500 | Gear Type - Search - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Power Input - Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX975MS-3 | Request Quote | Rated Output Power - 750 W (1 HP) | Max Speed (rpm) - 5500 | Gear Type - Search - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Power Input - Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX65MA-PS10-3 | Request Quote | Rated Output Power - 50 W (1/15 HP) | Max Speed (rpm) - 0 ~ 300 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Power Input - Single-Phase 100-115 VAC |
Add To Cart
Request Quote |
| NX65MA-PS25-3 | Request Quote | Rated Output Power - 50 W (1/15 HP) | Max Speed (rpm) - 0 ~ 120 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | Power Input - Single-Phase 100-115 VAC |
Add To Cart
Request Quote |
| NX65MA-PS5-3 | Request Quote | Rated Output Power - 50 W (1/15 HP) | Max Speed (rpm) - 0 ~ 600 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Power Input - Single-Phase 100-115 VAC |
Add To Cart
Request Quote |
| NX65MC-PS10-3 | Request Quote | Rated Output Power - 50 W (1/15 HP) | Max Speed (rpm) - 0 ~ 300 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped |
Power Input
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX65MC-PS25-3 | Request Quote | Rated Output Power - 50 W (1/15 HP) | Max Speed (rpm) - 0 ~ 120 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped |
Power Input
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX65MC-PS5-3 | Request Quote | Rated Output Power - 50 W (1/15 HP) | Max Speed (rpm) - 0 ~ 600 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped |
Power Input
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
Add To Cart
Request Quote |
| NX610MA-PS10-3 | Request Quote | Rated Output Power - 100 W (1/8 HP) | Max Speed (rpm) - 0 ~ 300 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Power Input - Single-Phase 100-115 VAC |
Add To Cart
Request Quote |
| NX610MA-PS25-3 | Request Quote | Rated Output Power - 100 W (1/8 HP) | Max Speed (rpm) - 0 ~ 120 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | Power Input - Single-Phase 100-115 VAC |
Add To Cart
Request Quote |
| NX610MA-PS5-3 | Request Quote | Rated Output Power - 100 W (1/8 HP) | Max Speed (rpm) - 0 ~ 600 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Power Input - Single-Phase 100-115 VAC |
Add To Cart
Request Quote |
| NX610MC-PS10-3 | Request Quote | Rated Output Power - 100 W (1/8 HP) | Max Speed (rpm) - 0 ~ 300 | Gear Type - Search - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped |
Power Input
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
Add To Cart
Request Quote |