BLH Series Brushless DC Motor Speed Control Systems (Discontinue)
Brushless DC Motor / Driver Packages
The Brushless DC Motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. The series consists of four models offering a motor-output power range of 15 to 100 W (1/50 to 1/8 HP). A wide range of options are available to meet you application needs.
- DC Input
- Frame sizes from 1.65 in. to 3.54 in.
- Output power from 15 W (1/50 HP) to 100 W (1/8 HP)
- Rated torque from 0.44 lb-in to 600 lb-in
- Variable speed ranges from 0.5 ~ 15 r/min to 100 ~ 3000 r/min
- Hollow shaft flat gearhead models available