• Image

    The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.

    • Wide speed range
    • Excellent speed stability
    • Compact & high power
    • Energy saving
    • Frames sizes from 2.36 in. to 3.54 in.
    • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
    • Rated torque up to 68 N-m (600 lb-in)
    • Electromagnetic brake type
    • IP65 Protection
    • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
    • Cables included

  • Brushless DC Motor

    The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

    • 30 W (1/25 HP) up to 400 W (1/2 HP)
    • Parallel or Hollow Shaft flat gearhead
    • Electromagnetic Brake type
    • Speed Control: 2 ~ 4000 r/min*
    • Speed Control, positioning, torque limiting
    • MEXE02 software (free download) or OPX-2A Control Module (sold separately)
    • Single-phase 100-120 VAC, 200-240 VAC or three-phase 200-240 VAC
    • Connection cables required (sold separately)

    *With digital setting (30 ~ 4,000 with analog setting)

  • Brushless DC Motor

    The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

    • AC Input
    • Frame sizes from 2.36 in. (60 mm) to 4.33 in. (110 mm)
    • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
    • Rated torque from 1.25 lb-in (0.144 N·m) to 610 lb-in (70 N·m)
    • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4000 r/min
    • IP65 Rated motors available
    • Imperial or Metric Output Shafts available
    • Includes 9.8 ft. (3 m) connection cable

  • BLH-top-img.jpg

    The Brushless DC Motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. The series consists of four models offering a motor-output power range of 15 to 100 W (1/50 to 1/8 HP). A wide range of options are available to meet you application needs.

    • DC Input
    • Frame sizes from 1.65 in. to 3.54 in.
    • Output power from 15 W (1/50 HP) to 100 W (1/8 HP)
    • Rated torque from 0.44 lb-in to 600 lb-in
    • Variable speed ranges from 0.5 ~ 15 r/min to 100 ~ 3000 r/min
    • Hollow shaft flat gearhead models available

  • BLF_top.jpg

    The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.

    • AC Input
    • Frame sizes from 2.36 in. to 4.09 in.
    • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
    • Rated torque from 0.89 lb-in to 970 lb-in
    • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
    • Hollow shaft flat gearhead models available

  • Brushless DC Motor

    The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

    • 30 W (1/25 HP) up to 400 W (1/2 HP)
    • Parallel or Hollow Shaft flat gearhead
    • Electromagnetic Brake type
    • Speed Control: 2 ~ 4000 r/min*
    • Speed Control, positioning, torque limiting
    • MEXE02 software (free download) or OPX-2A Control Module (sold separately)
    • Single-phase 100-120 VAC, 200-240 VAC or three-phase 200-240 VAC
    • 9.8 ft (30 m) cables included

    *With digital setting (30 ~ 4,000 with analog setting)

  • Brushless DC Motor

    The BLV Series is a high power, compact brushless DC motor and driver package with 200 W (1/4 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available through the use of a controller module.

    • 200 W (1/4 HP)
    • 24 VDC
    • Permissible Torque
      • Round Shaft = 92 oz-in (0.65 N·m)
      • Parallel Shaft Gear = 25 ~ 610 lb-in (2.9 ~ 70 N·m)
      • Hollow Shaft Flat Gear = 48 ~ 480 lb-in (5.5 ~ 55.3 N·m)


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved