The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

  • 30 W (1/25 HP) up to 400 W (1/2 HP)
  • Parallel or Hollow Shaft flat gearhead
  • Electromagnetic Brake type
  • Speed Control: 2 ~ 4000 r/min*
  • Speed Control, positioning, torque limiting
  • MEXE02 software (free download) or OPX-2A Control Module (sold separately)
  • Single-phase 100-120 VAC, 200-240 VAC or three-phase 200-240 VAC
  • Connection cables required (sold separately)

*With digital setting (30 ~ 4,000 with analog setting)


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved