PKP Series 2-Phase Bipolar Stepper Motors for CVD RS-485
Stepper Motor Components
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
Clear
Filter
Basic Step Angle
- 0.1º
- 0.2º
- 0.25º
- 0.18º
- 0.05º
- 0.5º
- 0.9º
- 1.8º
Type
- Flat
- Standard
- High-Torque
- High-Resolution
- Geared
Frame Size (in)
- 0.51
- 0.79
- 1.1
- 1.38
- 1.65
- 1.97
- 2
- 2.22
- 2.36
- 2.4
Frame Size (mm)
- 13
- 20
- 28
- 35
- 42
- 50
- 51
- 56.4
- 60
- 61
Current per Phase (A/phase)
- 0.28
- 0.35
- 0.42
- 0.5
- 0.57
- 0.6
- 0.67
- 0.71
- 0.85
- 1.4
- 1.5
- 2.3
- 2.8
Motor Connection Type
- Connector
- Flat Connector
- Lead Wire
Shaft/Gear Type
- Flat Harmonic Gear
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Spur Gear (Offset Shaft)
- Spur Gear (Centered Shaft)
- Planetary Gear
- Harmonic Gear
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 9
- 10
- 15
- 18
- 20
- 30
- 36
- 40
- 50
- 100
Output Shaft
- Imperial
- Metric
Shaft
- Single
- Double
Encoder
- Not Equipped
- Equipped
Encoder - Search
- 200 P/R, 3-Channel
- 400 P/R, 3-Channel
- 1000 P/R, 3-Channel
- None
Output Type
- Line Driver
- Voltage (TTL equivalent)
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Basic Step Angle |
Type |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase |
Motor Connection Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Lost Motion |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP203D06A2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 0.51 in13 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1.06 oz-in0.0075 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 3 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $204.00 |
Add To Cart
Request Quote |
| PKP203D06B2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 0.51 in13 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1.06 oz-in0.0075 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 3 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $206.00 |
Add To Cart
Request Quote |
| PKP203D06A2-H30 | Basic Step Angle - 1.8º | Type - Geared | Frame Size - 0.51 in13 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 8.5 oz-in0.06 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 30 :1 | Output Shaft - Metric | Output Shaft Diameter - 3.5 mm | Lost Motion - 1.5 arc min (max) | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,898.00 |
Add To Cart
Request Quote |
| PKP203D06B2-H30 | Basic Step Angle - 1.8º | Type - Geared | Frame Size - 0.51 in13 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 8.5 oz-in0.06 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 30 :1 | Output Shaft - Metric | Output Shaft Diameter - 3.5 mm | Lost Motion - 1.5 arc min (max) | Shaft - Double | Electromagnetic Brake - Not Equipped | $1,900.00 |
Add To Cart
Request Quote |
| PKP203D06A2-H50 | Basic Step Angle - 1.8º | Type - Geared | Frame Size - 0.51 in13 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 15.58 oz-in0.11 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Output Shaft - Metric | Output Shaft Diameter - 3.5 mm | Lost Motion - 1.5 arc min (max) | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,898.00 |
Add To Cart
Request Quote |
| PKP203D06B2-H50 | Basic Step Angle - 1.8º | Type - Geared | Frame Size - 0.51 in13 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 15.58 oz-in0.11 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Output Shaft - Metric | Output Shaft Diameter - 3.5 mm | Lost Motion - 1.5 arc min (max) | Shaft - Double | Electromagnetic Brake - Not Equipped | $1,900.00 |
Add To Cart
Request Quote |
| PKP203D06A2-H100 | Basic Step Angle - 1.8º | Type - Geared | Frame Size - 0.51 in13 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 21.24 oz-in0.15 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Output Shaft - Metric | Output Shaft Diameter - 3.5 mm | Lost Motion - 1.5 arc min (max) | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,898.00 |
Add To Cart
Request Quote |
| PKP203D06B2-H100 | Basic Step Angle - 1.8º | Type - Geared | Frame Size - 0.51 in13 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 21.24 oz-in0.15 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Output Shaft - Metric | Output Shaft Diameter - 3.5 mm | Lost Motion - 1.5 arc min (max) | Shaft - Double | Electromagnetic Brake - Not Equipped | $1,900.00 |
Add To Cart
Request Quote |
| PKP213D05A | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase - 0.5 A/phase | Motor Connection Type - Lead Wire | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 4 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $78.00 |
Add To Cart
Request Quote |
| PKP213D05B | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase - 0.5 A/phase | Motor Connection Type - Lead Wire | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 4 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $80.00 |
Add To Cart
Request Quote |
| PKP214D06A | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Lead Wire | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 4 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $87.00 |
Add To Cart
Request Quote |
| PKP214D06B | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Lead Wire | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 4 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $89.00 |
Add To Cart
Request Quote |
| PKP213D05A-R3EL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase - 0.5 A/phase | Motor Connection Type - Lead Wire | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 4 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $152.00 |
Add To Cart
Request Quote |
| PKP213D05A-R3FL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase - 0.5 A/phase | Motor Connection Type - Lead Wire | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 4 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $152.00 |
Add To Cart
Request Quote |
| PKP214D06A-R3EL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Lead Wire | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 4 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $160.00 |
Add To Cart
Request Quote |
| PKP214D06A-R3FL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase - 0.6 A/phase | Motor Connection Type - Lead Wire | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 4 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $160.00 |
Add To Cart
Request Quote |
| PKP223D15A2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $61.00 |
Add To Cart
Request Quote |
| PKP223D15B2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $63.00 |
Add To Cart
Request Quote |
| PKP225D15A2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $68.00 |
Add To Cart
Request Quote |
| PKP225D15B2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $70.00 |
Add To Cart
Request Quote |
| PKP223D15M2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Equipped | $140.00 |
Add To Cart
Request Quote |
| PKP225D15M2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Equipped | $146.00 |
Add To Cart
Request Quote |
| PKP223MD15A | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.2 oz-in0.086 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $56.00 |
Add To Cart
Request Quote |
| PKP223MD15B | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.2 oz-in0.086 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $57.00 |
Add To Cart
Request Quote |
| PKP225MD15A | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 23 oz-in0.165 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $66.00 |
Add To Cart
Request Quote |













