RBD 2-Phase Bipolar Stepper Motor Drivers (Pulse Input Type) (Legacy)
Legacy / Discontinued Products
The RBD bipolar stepper motor driver is a high current, high performance 2-phase bipolar driver with advance microstepping motor control and is ideal for OEM or single axis machines. The RBD is available as a driver only or part of a complete package. The RBD stepper motor drivers offer:
- Advanced Microstepping Drive
- 1.8º ~ 0.014º (up to 128 step Divide)
- 20 ~ 75 VDC Input
- 0.09 ~ 4.5 A
- Easy mounting and connection
Item # |
Driver Type |
Power Supply |
Current |
Excitation Mode |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|
| RBD215A-K | Driver Type - 2-Phase, Pulse Input | Power Supply - 20 ~ 40 VDC | Current - 0.09 A ~ 1.5 A | Excitation Mode - Microstep | Request Quote |
Add To Cart
Request Quote |
| RBD228A-K | Driver Type - 2-Phase, Pulse Input | Power Supply - 20 ~ 40 VDC | Current - 0.19 A ~ 3 A | Excitation Mode - Microstep | Request Quote |
Add To Cart
Request Quote |
| RBD242A-V | Driver Type - 2-Phase, Pulse Input | Power Supply - 20 ~ 75 VDC | Current - 0.28 A ~ 4.5 A | Excitation Mode - Microstep | Request Quote |
Add To Cart
Request Quote |
| RBD245A-V | Driver Type - 2-Phase, Pulse Input | Power Supply - 20 ~ 75 VDC | Current - 0.28 A ~ 4.5 A | Excitation Mode - Microstep | Request Quote |
Add To Cart
Request Quote |

