This product has been discontinued, please contact your local sales office for more information.

Last time buys are January, 2020. Please contact your Oriental Motor office.

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Driver Type

- 2-Phase, Pulse Input

Power Supply

- 20 ~ 75 VDC

Current

- 0.28 A ~ 4.5 A

Excitation Mode

- Microstep

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 


 

 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved