BHF Series AC Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BHF Series consists of a high-power 200 W (1/4 HP) AC speed-control motor and a dedicated inverter.
- 4.09 in frame size
- Rated torque from 11.25 lb-in to 530 lb-in
- Variable speed ranges from 0.56 ~ 13.33 r/min to 100 ~ 2400 r/min
- RoHS Compliant
![]()
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BHF62AMT-3 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 33.33 ~ 800 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AMT-5 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AMT-9 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 91 lb-in [100 ~ 1500 r/min] 10.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AMT-15 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 145 lb-in [100 ~ 1500 r/min] 16.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 6.67 ~ 160 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AMT-30 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AMT-50 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 2 ~ 48 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AMT-100 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 1 ~ 24 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AMT-180 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AMT-A | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Electromagnetic Brake - Equipped | Permissible Torque - 11.25 lb-in [100 ~ 1500 r/min] 1.27 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 100 ~ 2400 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AT-3 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 33.33 ~ 800 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AT-5 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AT-9 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 91 lb-in [100 ~ 1500 r/min] 10.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AT-15 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 145 lb-in [100 ~ 1500 r/min] 16.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 6.67 ~ 160 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AT-30 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AT-50 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 2 ~ 48 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AT-100 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 1 ~ 24 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AT-180 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62AT-A | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 11.25 lb-in [100 ~ 1500 r/min] 1.27 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 100 ~ 2400 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62CMT-3 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 33.33 ~ 800 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62CMT-5 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62CMT-9 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 91 lb-in [100 ~ 1500 r/min] 10.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62CMT-15 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 145 lb-in [100 ~ 1500 r/min] 16.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 6.67 ~ 160 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62CMT-30 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62CMT-50 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 2 ~ 48 | Request Quote | List Price - |
Add To Cart
Request Quote |
| BHF62CMT-100 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 1 ~ 24 | Request Quote | List Price - |
Add To Cart
Request Quote |