This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Motor Type

- AC Motor

Frame Size

- 4.09 in104 mm

Output Power

- 200 W (1/4 HP)

Power Supply

- Single-Phase 100/115 VAC

Frequency

- 50 Hz60 Hz

Rated Input Current

- 5.40 A

Maximum Input Current

- 8.30 A

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 15 :1

Output Shaft Diameter

- 18 mm

Electromagnetic Brake

- Equipped

Permissible Torque

- 145 lb-in [100 ~ 1500 r/min]  16.4 N·m [100 ~ 1500 r/min]  

Variable Speed Range (r/min)

- 6.67 ~ 160

Permissible Load Inertia

- 2400 oz-in²450 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 N20 mm from Shaft End = 800 N

Permissible Thrust Load

- 45 lb200 N

Max. Extension Length (m)

- 50

Components

- BHM62MT-G2 (Motor) FSP200-1 (Inverter) BH6G2-15 (Gearhead)

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Acceleration/Deceleration Time

- 0.1 ~ 25 seconds (at 1000 r/min)

Control System

- Any one of the following methods: 1. By built in potentiometer (1 piece) 2. By external potentiometer (20 kΩ 1/4 W) 3. By DC voltage control (0 ~ 5 VDC)

Insulation Class

- Class B (266ºF [130ºC])

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Insulation Resistance (Inverter)

- 100 MΩ or more when 500 VDC megger between the power supply input terminal and the Protective Earth terminal and between the power supply input terminal and the I/O terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength

- [Motor] Sufficient to withstand 1500 VAC at 50 Hz and 60 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. [Driver] Sufficient to withstand 1.5 kV (3kV) at 50 Hz and 60 Hz applied between the power supply input terminal and the Protective Earth terminal (I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) 14ºF ~ 122ºF (-10ºC ~ 50ºC) for 100/200 VAC, nonfreezing [Driver] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- [Motor] IP54 [Inverter] IP10

Features

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 2

Multi-Speed Setting Method

- One speed set by internal potentiometer and one speed set by external potentiometer (20 kΩ 1/4 W) or by external DC voltage (0 ~ 5 VDC)

Instantaneous Stop

- Yes

Multi-Axes Control

- Yes

Alarm Output

- Yes

Position Control Mode

- No

Torque Limit Control

- No

Vertical Drive (Gravitational Operation)

- Yes

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved