The MBD Series fan kit consists of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as mounting brackets and finger guards or filter. Bolts and nuts to secure mounting brackets are also supplied.

  • DC Input
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Impeller Diameter*

Power Supply*

Current (A)

Function

Max. Air Flow*

Max. Static Pressure*

Web Price

List Price

Output Type

Add To Cart / Contact Sales
- 3.15 in.80 mm - 48 VDC - 0.50 - Pulse Sensor - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote -
$111.00
- Open-collector output Add To Cart
Request Quote
- 3.15 in.80 mm - 24 VDC - 0.70 - Pulse Sensor - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote -
$107.00
- Open-collector output Add To Cart
Request Quote
- 3.94 in.100 mm - 48 VDC - 0.70 - Pulse Sensor - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote -
$121.00
- Open-collector output Add To Cart
Request Quote
- 3.94 in.100 mm - 24 VDC - 1 - Pulse Sensor - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote -
$117.00
- Open-collector output Add To Cart
Request Quote
- 3.15 in.80 mm - 48 VDC - 0.50 - Pulse Sensor - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote -
$119.00
- Open-collector output Add To Cart
Request Quote
- 3.15 in.80 mm - 24 VDC - 0.70 - Pulse Sensor - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote -
$115.00
- Open-collector output Add To Cart
Request Quote
- 3.94 in.100 mm - 48 VDC - 0.70 - Pulse Sensor - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote -
$130.00
- Open-collector output Add To Cart
Request Quote
- 3.94 in.100 mm - 24 VDC - 1 - Pulse Sensor - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote -
$126.00
- Open-collector output Add To Cart
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved