This item has been discontinued. Please contact our technical support team for a replacement.

Fan Kits

Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

NOTE:

- *Denotes Specifications for Fan Unit.

Fan Type

- Centrifugal Blower

Impeller Diameter*

- 3.94 in.100 mm

Power Supply*

- 24 VDC

Current (A)

- 1

Function

- Pulse Sensor

Speed (r/min)*

- 2400

Max. Air Flow*

- 68.8 CFM  1.95 m3/min  

Max. Static Pressure*

- 1.18 inH2O  294 Pa  

Noise Level*

- 56 dB (A)

Components

- MBD10-24S (Fan Unit)
PAS4B (Mounting Bracket)
FLB10 (Filter)
M5 x 20 mm (0.79 in.) (Mounting Screws)

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 27ºF (15ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC])

Overheat Protection

- Built-in Overheat Protection Circuit

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

List Price

-
$126.00

Output Type

- Open-collector output

Alarm Specifications

Alarm Type

- Pulse Sensor

Output Pulse

- Two pulses per fan revolution

Output Condition

- Output Conditions - [output9.jpg]

Output Condition

-
Output Conditions

Maximum Rating

- Maximum applied voltage: 30 VDC max.
Maximum current Ic: 10 mA max.

Circuit Connection

-
Circuit Connection

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved