200 W (1/4 HP) KIIS Series Three-Phase AC Motors & Gear Motors (Legacy)
Legacy / Discontinued Products
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
- 200 W (1/4 HP)
- 4.33 in. (110 mm) Frame Size
- Permissible Torque
- Right-Angle Gear = 113 ~ 1680 lb-in (12.8 ~ 190 N·m)
- Terminal Box Type
1 2
Clear
Filter
Type
- Terminal Box
Electromagnetic Brake
- Not Equipped
Shaft/Gear Type
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 75
- 100
- 120
- 150
- 200
- 240
Output Shaft
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7IK200VEST2-GAL15 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 113 lb-in [60 Hz] 137 lb-in [50 Hz] 12.8 N·m [60 Hz] 15.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 2500 oz-in²450 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL20 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 153 lb-in [60 Hz] 184 lb-in [50 Hz] 17.3 N·m [60 Hz] 20.8 N·m [50 Hz] | Rated Speed (rpm) - 75 [50 Hz] 90 [60 Hz] | Permissible Load Inertia - 4400 oz-in²800 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL25 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 192 lb-in [60 Hz] 230 lb-in [50 Hz] 21.7 N·m [60 Hz] 26.1 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6800 oz-in²1250 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL30 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 230 lb-in [60 Hz] 270 lb-in [50 Hz] 26.1 N·m [60 Hz] 31.4 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 9800 oz-in²1800 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL40 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 300 lb-in [60 Hz] 370 lb-in [50 Hz] 35 N·m [60 Hz] 42.1 N·m [50 Hz] | Rated Speed (rpm) - 37 [50 Hz] 45 [60 Hz] | Permissible Load Inertia - 17500 oz-in²3200 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL50 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 380 lb-in [60 Hz] 460 lb-in [50 Hz] 43.9 N·m [60 Hz] 52.7 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL60 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 460 lb-in [60 Hz] 560 lb-in [50 Hz] 52.8 N·m [60 Hz] 63.3 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL75 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 580 lb-in [60 Hz] 700 lb-in [50 Hz] 66.1 N·m [60 Hz] 79.3 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL100 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 780 lb-in [60 Hz] 920 lb-in [50 Hz] 105 N·m [50 Hz] 88.3 N·m [60 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL120 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 1120 lb-in [50 Hz] 930 lb-in [60 Hz] 106 N·m [60 Hz] 127 N·m [50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL150 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 1160 lb-in [60 Hz] 1400 lb-in [50 Hz] 132 N·m [60 Hz] 159 N·m [50 Hz] | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL200 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 1560 lb-in [60 Hz] 1680 lb-in [50 Hz] 177 N·m [60 Hz] 190 N·m [50 Hz] | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAL240 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Orientation - Left | Output Shaft Diameter - 28 mm | Rated Torque - 1680 lb-in 190 N·m | Rated Speed (rpm) - 6.2 [50 Hz] 7.5 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR15 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 113 lb-in [60 Hz] 137 lb-in [50 Hz] 12.8 N·m [60 Hz] 15.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 2500 oz-in²450 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR20 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 153 lb-in [60 Hz] 184 lb-in [50 Hz] 17.3 N·m [60 Hz] 20.8 N·m [50 Hz] | Rated Speed (rpm) - 75 [50 Hz] 90 [60 Hz] | Permissible Load Inertia - 4400 oz-in²800 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR25 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 192 lb-in [60 Hz] 230 lb-in [50 Hz] 21.7 N·m [60 Hz] 26.1 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6800 oz-in²1250 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR30 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 230 lb-in [60 Hz] 270 lb-in [50 Hz] 26.1 N·m [60 Hz] 31.4 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 9800 oz-in²1800 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR40 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 300 lb-in [60 Hz] 370 lb-in [50 Hz] 35 N·m [60 Hz] 42.1 N·m [50 Hz] | Rated Speed (rpm) - 37 [50 Hz] 45 [60 Hz] | Permissible Load Inertia - 17500 oz-in²3200 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR50 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 380 lb-in [60 Hz] 460 lb-in [50 Hz] 43.9 N·m [60 Hz] 52.7 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR60 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 460 lb-in [60 Hz] 560 lb-in [50 Hz] 52.8 N·m [60 Hz] 63.3 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR75 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 580 lb-in [60 Hz] 700 lb-in [50 Hz] 66.1 N·m [60 Hz] 79.3 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR100 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 780 lb-in [60 Hz] 920 lb-in [50 Hz] 105 N·m [50 Hz] 88.3 N·m [60 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR120 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 1120 lb-in [50 Hz] 930 lb-in [60 Hz] 106 N·m [60 Hz] 127 N·m [50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR150 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 1160 lb-in [60 Hz] 1400 lb-in [50 Hz] 132 N·m [60 Hz] 159 N·m [50 Hz] | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 7IK200VEST2-GAR200 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Orientation - Right | Output Shaft Diameter - 28 mm | Rated Torque - 1560 lb-in [60 Hz] 1680 lb-in [50 Hz] 177 N·m [60 Hz] 190 N·m [50 Hz] | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 27000 oz-in²5000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
1 2

