This product has been discontinued, please contact your local sales office for more information.

Three-Phase Motors

Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Motor Type

- Induction

Frame Size

- 4.33 in110 mm

Output Power

- 200 W (1/4 HP)

Voltage (VAC)

- Three-Phase 220/230 VAC

Frequency (Hz)

- 60 50

Current

- 1.00 A [220 VAC, 50 Hz]
0.90 A [220 VAC, 60 Hz]
1.02 A [230 VAC, 50 Hz]
0.89 A [230 VAC, 60 HZ]

Type

- Terminal Box

Shaft/Gear Type

- Right-Angle Solid Shaft Gearhead

Gear Ratio (X:1)

- 20 :1

Shaft Orientation

- Left

Output Shaft Diameter

- 28 mm

Rated Torque

- 153 lb-in [60 Hz]  184 lb-in [50 Hz]  17.3 N·m [60 Hz]  20.8 N·m [50 Hz]  

Starting Torque

- 191 lb-in  

Starting Torque

- 21.6 N·m  

Rated Speed (rpm)

- 75 [50 Hz] 90 [60 Hz]

Permissible Load Inertia

- 4400 oz-in²800 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 420 lb0.79 in. from Shaft End = 450 lb10 mm from Shaft End = 1900 N20 mm from Shaft End = 2000 N

Permissible Thrust Load

- 180 lb800 N

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CCC CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of the windings is 144ºF (80ºC) or less measured by the resistance change method after rated load continuous operation under normal ambient temperature and humidity.

Thermal Class

- 130 (B)

Ambient Temperature Range

- 0ºC ~ 40ºC (32ºF ~140ºF) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Degree of Protection

- IP66


 


 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved