MRS Series 5.51 in. (140 mm) AC Axial Fans (Discontinued)
Legacy / Discontinued Products
Large airflow, high static pressure and high-efficient AC input axial fans.
- 5.51 in. (140mm) AC Fans
- Max. Air Flow = 177 CFM (5 m3/min)
- Max. Static Pressure = 0.44 inH2O (109 Pa)
- Alarm Type available
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MRS14-TTM | Frame Size - 5.51 in140 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 177 CFM5 m³/min | Max. Static Pressure - 0.44 inH2O109 Pa | Fan Kit - Fan Only |
CAD
-
|
Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
| MRS14-TUL | Frame Size - 5.51 in140 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 177 CFM5 m³/min | Max. Static Pressure - 0.44 inH2O109 Pa | Fan Kit - Fan Only |
CAD
-
|
Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS14-TTM-G | Frame Size - 5.51 in140 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 177 CFM5 m³/min | Max. Static Pressure - 0.44 inH2O109 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS14-TUL-G | Frame Size - 5.51 in140 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 177 CFM5 m³/min | Max. Static Pressure - 0.44 inH2O109 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
$122.00 | Fan Speed Type - |
Add To Cart
Request Quote |

