Please contact technical support for the replacement option. This part number is scheduled to be discontinued.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- ORIX®

Fan Type

- Axial Fan

Frame Size

- 5.51 in140 mm

Power Supply

- Three-Phase 220/230 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.08 A [200 VAC, 50 Hz] 0.09 A [200/220/230 VAC, 60 Hz]

Function

- None

Connection Type

- Terminal Box

Speed (r/min)

- 2600 [200 VAC, 50 Hz]
2650 [200 VAC, 60 Hz]
2900 [220 VAC, 60 Hz]
2950 [230 VAC, 60 Hz]

Max. Air Flow

- 159 CFM [200 VAC, 50 Hz]
162 CFM [200 VAC, 60 Hz]
177 CFM [220/230 VAC, 60 Hz]  
4.5 m3/min [200 VAC, 50 Hz]
4.6 m3/min [200 VAC, 60 Hz]
5.0 m3/min [220/230 VAC, 60 Hz]  

Max. Static Pressure

- 0.369 inH2O [200 VAC, 50 Hz]
0.325 inH2O [200 VAC, 60 Hz]
0.43 inH2O [220 VAC, 60 Hz]
0.437 inH2O [230 VAC, 60 Hz]  
92 Pa [200 VAC, 50 Hz]
81 Pa [200 VAC, 60 Hz]
107 Pa [220 VAC, 60 Hz]
109 Pa [230 VAC, 60 Hz]  

Noise Level

- 48 dB (A) [200 VAC, 50 Hz]
49 dB (A) [200 VAC, 60 Hz]
51 dB (A) [220/230 VAC, 60 Hz]

Fan Kit

- Fan Only

RoHS Compliant

- Yes

Safety Standards

- cUL EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in thermal protector (automatic reset type)
Operating temperature, open: 248ºF±9ºF (120ºC±5ºC), close: 170.6ºF±27ºF (77ºC±15ºC)

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)


 


 


 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved