αSTEP

AZ Series DC input Stored Data drivers now comes with EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution. For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

  • Equipped with STO Function


Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- EtherNet/IP Compatible

Power Supply

- 24/48 VDC

Control Power Supply

- 24 VDC ±5%, 0.15 A (0.4 A for Electromagnetic Brake)

Interface - Pulse Input

- 2 points, Photocoupler
Maximum input pulse frequency
Scanner provides line driver output: 1 MHz (50% duty)
Scanner provides open collector output:250 kHz (50% duty)

Interface - Control Input

- 6 points, Photocoupler

Interface - Pulse Output

- 2 points, Line driver

Interface - Control Output

- 6 points, Photocoupler/Open collector

Interface - Power Shut Down Signal Input

- 2 points, Photocoupler

Interface - Power Shut Down Monitor Output

- 1 point, Photocoupler/Open collector

Interface - Field Network

- EtherNet/IP

Safety Standards

- UL CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Degree of Protection

- IP20

Insulation Resistance (Driver)

- When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher.
Between the PE terminal and main power supply terminal.

Ambient Temperature Range

- 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Communication Protocol

- EtherNet/IP Comminucation (Conforms with CT16)

Vendor ID

- 187: Oriental Motor Company

Device Type

- 43: Generic Device

Transmission Rate

- 10/100 Mbps (Autonegotiation)

Communication Method

- Full duplex/Half duplex (Autonegotiation)

Cable Specifications

- Shielded twisted-pair (STP cable)
Straight-through/Crossover cable, Category 5e or higher

Number of Occupied Bytes - Output (Scanner > Driver)

- 40 bytes

Number of Occupied Bytes - Input (Driver > Scanner)

- 56 bytes

Implicit Communication - Number of Connections

- 2

Implicit Communication - Connection Type

- Exclusive Owner, Input Only

Implicit Communication - Communication Cycle (RPI)

- 1 to 3200 ms

Implicit Communication - Connection Type (Scanner > Driver)

- Point-to-Point

Implicit Communication - Connection Type (Driver > Scanner)

- Point-to-Point, Multicast

Implicit Communication - Data Trigger

- Cyclic

Explicit Communication - Number of Connections

- 6

Explicit Communication - Connection Type

- UCMM, Connection

IP Address Setting Method

- IP address setting switch, Parameter, DHCP

Network Topologies

- Star, Linear bus, Ring (Device Level Ring)


 


System Configuration

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved