• EtherNet I/P Driver

    αSTEP

    αSTEP AZ Series DC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • 24/48 VDC
    • For use with DC Input AZ Series Motors


    EtherNet/IP™ is a trademark of ODVA.

  • PROFINET DRIVER

    αSTEP

    αSTEP AZ Series DC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • 24/48 VDC
    • For use with DC Input AZ Series Motors

  • Stepper Motor Driver

    αSTEP

    αSTEP AZ Series DC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • 24/48 VDC
    • For use with DC Input AZ Series Motors
    • Equipped with STO Function


    EtherNet/IP™ is a trademark of ODVA.

  • Stepper Motor Driver

    αSTEP

    αSTEP AZ Series DC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • 24/48 VDC
    • For use with DC Input AZ Series Motors
    • Equipped with STO Function

  • EtherCAT Driver

    αSTEP

    αSTEP AZ Series DC input Stored Data drivers now offer EtherCAT communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • 24/48 VDC
    • For use with DC Input AZ Series Motors

  • Stepper Motor Driver

    αSTEP

    The αSTEP AZD (DC Input) built in controller driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

    • Built-in Protective Functions
    • 24/48 VDC
    • For use with AZ Series Motors

  • Stepper Motor Driver

    αSTEP

    αSTEP AZ Series DC input Stored Data drivers now offer EtherCAT communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • 24/48 VDC
    • For use with DC Input AZ Series Motors
    • Equipped with STO Function

  • Stepper Motor Driver

    αSTEP

    Pulse driver with RS-485 communications for monitoring such motor actions as position, torque output, speed, alarms and temperature. Wire the driver up for conventional Pulse and Direction control. Use the RS-485 connection for monitoring back to your host PLC. The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

    • Built-in Protective Functions
    • 24/48 VDC
    • For use with AZ Series Motors

  • Stepper Motor Driver

    αSTEP

    The αSTEP AZD (DC Input) pulse input driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

    • Built-in Protective Functions
    • 24/48 VDC
    • For use with AZ Series Motors

  • AZ mini Driver

    αSTEP

    αSTEP AZ Series DC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • 24/48 VDC
    • For use with DC Input AZ Series Motors

    EtherNet/IP™ is a trademark of ODVA.

  • AZ mini Driver

    αSTEP

    αSTEP AZ Series DC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • 24/48 VDC
    • For use with DC Input AZ Series Motors

  • AZD mini EtherCAT Driver

    αSTEP

    The AZ Series mini Driver works with a variety of αSTEP AZ Series, DC input products. This driver can be controlled by using RS-485 communication or the EtherCAT drive profile, be daisy chained to maximize design and space, and improve installation time. The mini Driver is also designed to be close to the motor, making it ideal for Robotic type applications.

    The elimination of switches and I/O connectors allows for a compact and lightweight design. The mini Driver utilizes the MEXE02 Support Software, which is available for free download.

    • Built-in Protective Functions
    • 24/48 VDC
    • For use with AZ Series Motors

  • AZ mini Driver

    αSTEP

    Pulse driver with RS-485 communications for monitoring such motor actions as position, torque output, speed, alarms and temperature. Wire the driver up for conventional Pulse and Direction control. Use the RS-485 connection for monitoring back to your host PLC. The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
    • Built-in Protective Functions
    • 24/48 VDC
    • For use with AZ Series Motors

  • AZ Series mini Driver Ethernet Type Modbus

    αSTEP

    An AZ Series mini Driver compatible with general-purpose Ethernet protocols (Modbus TCP, UDP) can be directly controlled using software, such as Python, from a single-board computer, such as Raspberry Pi or JETSON, or a personal computer.

    • Built-in Protective Functions
    • 24/48 VDC
    • For use with AZ Series Motors


  • AZ Mini Driver

    αSTEP

    New mini drivers work with a variety of αSTEP AZ Series products. This driver can be controlled using RS-485 communication. The elimination of switches and I/O connectors allows for a compact and lightweight design. The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

    • Built-in Protective Functions
    • 24/48 VDC
    • For use with AZ Series Motors


    Modbus (RTU)

  • Multi-Axis Controller

    αSTEP

    A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.

    • 24/48 VDC
    • For use with AZ Series DC Input Motors

  • AZ Multi-Axis Driver

    αSTEP

    A slim type multi-axis  driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.

    • 24/48 VDC
    • 4-axis Slim Type
    • For use with AZ Series DC Input Motors


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved