• Stepper Motor Driver

    αSTEP

    The αSTEP AZD (DC Input) pulse input driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

    • For use with AZ Series Motors (DC Input)
    • Built-in Protective Functions
    • Pulse Input or Built-in Controller (Stored Data) Types
    • Multi-Axis Control supporting EtherCAT Communications
    • 24/48 VDC

  • Stepper Motor Driver

    αSTEP

    The αSTEP ARD (DC Input) pulse input drivers substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
    • Built-in Protective Functions
    • Pulse Input or Built-in Controller (Stored Data) Types
    • 24/48 VDC
    • For use with AR Series Motors (DC Input)

  • Stepper Motor Driver

    The CVD 2-phase bipolar stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:

    • Lowest Vibration and Noise with advanced Microstepping control
    • Pulse Input (I/O Setting or SPI Communication) and Built-in Controller (Network: RS-485)
    • Highest torque with Bipolar configuration (4 lead wire)
    • Small, thin microstepping drive with space saving FETs
    • Selectable step angle and microstepping filter control
    • 3 mounting types and connector configurations
    • Alarms
    • 24 VDC Input / 0.5 ~ 3.9 A

  • Stepper Motor Driver

    The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:

    • Lowest Vibration and Noise with advanced Microstepping control
    • Pulse Input (I/O Setting or SPI Communication) and Built-in Controller (Network: RS-485)
    • Small, thin microstepping drive with space saving FETs
    • Selectable step angle and microstepping filter control
    • Alarms
    • 24 VDC Input / 0.6 ~ 4.8 A

  • Stepper Motor Driver

    The CRD 5-phase drivers offer low vibration and compact size and are available with a Built-in Controller (Stored Data or Stored Program Type).

    • Microstepping Driver
    • Stored Data or Stored Program Type
    • 24 VDC


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved