CVK Series 0.36° / 0.72° Stepper Motor and Driver Packages (Legacy)
Stepper Motor / Driver Packages
The CVK Series features one of the smallest, standard fully digitally controlled microstepping drivers combined with a 0.36º / 0.72º high-torque stepper motor for the optimum motor performance.
- Compact driver
- Lowest vibration motor performance
- High-torque / High-resolution motor options
- Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
- 24 VDC power supply input
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Power Supply |
Shaft |
Basic Step Angle |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| CVK523AK | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.30 oz-in0.05 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK523BK | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.30 oz-in0.05 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK525AK | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.90 oz-in0.09 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK525BK | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.90 oz-in0.09 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK544AK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 36 oz-in0.26 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK544BK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 36 oz-in0.26 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK546AK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 62 oz-in0.44 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK546BK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 62 oz-in0.44 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK544MAK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 36 oz-in0.26 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| CVK544MBK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 36 oz-in0.26 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| CVK546MAK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 62 oz-in0.44 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| CVK546MBK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 62 oz-in0.44 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| CVK564FMAK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 110 oz-in0.78 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| CVK564FMBK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 110 oz-in0.78 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| CVK566FMAK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 177 oz-in1.25 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| CVK566FMBK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 177 oz-in1.25 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| CVK569FMAK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 320 oz-in2.30 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| CVK569FMBK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 320 oz-in2.30 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| CVK564FAK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 78 oz-in0.55 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK564FBK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 78 oz-in0.55 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK566FAK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 134 oz-in0.95 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK566FBK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 134 oz-in0.95 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK569FAK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 240 oz-in1.70 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |
| CVK569FBK | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 240 oz-in1.70 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.72º | Request Quote |
Add To Cart
Request Quote |













