RBK Series Microstepping Stepper Motors (Legacy)
Stepper Motor / Driver Packages
The RBK Series is a motor and driver package consisting of a high current, bipolar stepper motor with a 20~75 VDC* input microstepping driver. The motor and driver have been designed to achieve superior performance throughout the entire speed range, guaranteed. The microstepping driver includes Oriental Motor's proprietary Smooth Drive technology which easily provides low vibration and high torque at any speed.
- Highest torque for entire speed range
- Encoder options
- Geared option
- Terminal box option
- Resolution - 1.8º ~ 0.0140625º [16 steps] (Microstep)
- 20 ~ 75 VDC power supply input (20~40 VDC input for some models)
- RoHS compliant
Learn More
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Shaft |
Power Supply |
Basic Step Angle |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| RBK223PA | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 9.2 oz-in0.065 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK223PA-PS10 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 71 oz-in0.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - None | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 0.18º | Request Quote |
Add To Cart
Request Quote |
| RBK223PA-PS5 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder Output - None | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| RBK223PB | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 9.2 oz-in0.065 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Double | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK223PB-PS10 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 71 oz-in0.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - None | Shaft - Double | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 0.18º | Request Quote |
Add To Cart
Request Quote |
| RBK223PB-PS5 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder Output - None | Shaft - Double | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 0.36º | Request Quote |
Add To Cart
Request Quote |
| RBK224PA | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 13.7 oz-in0.097 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK224PB | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 13.7 oz-in0.097 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Double | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK225PA | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 15.6 oz-in0.11 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK225PB | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 15.6 oz-in0.11 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Double | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK233PA | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK233PA-R15 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 2-Channel | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK233PA-R16 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 400 P/R, 2-Channel | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK233PA-R25 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 3-Channel | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK233PA-R26 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 400 P/R, 3-Channel | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK233PB | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Double | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK235PA | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 52 oz-in0.4 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK235PA-R15 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 52 oz-in0.4 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 2-Channel | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK235PA-R16 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 52 oz-in0.4 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 400 P/R, 2-Channel | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK235PA-R25 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 52 oz-in0.4 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 3-Channel | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK235PA-R26 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 52 oz-in0.4 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 400 P/R, 3-Channel | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK235PB | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 52 oz-in0.4 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Double | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK244PA | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 68 oz-in0.5 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| RBK244PA-P10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - None | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 0.18º | Request Quote |
Add To Cart
Request Quote |
| RBK244PA-P36 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 416 oz-in2.9 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder Output - None | Shaft - Single | Power Supply - 20 ~ 40 VDC | Basic Step Angle - 0.05º | Request Quote |
Add To Cart
Request Quote |











