CMK Series Microstepping Stepper Motors (Legacy)
Stepper Motor / Driver Packages
The CMK Series is a motor and driver package consisting of a stepper motor and one of the smallest, lightest 24 VDC input microstepping drivers in the industry, allowing for a reduction in size and vibration in your equipment. There are 5 preset step angles with a maximum microstep resolution of 16 divisions. Operating current is set by a digital switch that is easy to use.
- Compact driver
- Standard performance
- Encoder options
- Geared option
- Resolution - 1.8º ~ 0.1125º [5 steps] (Microstep)
- 24 VDC power supply input
- RoHS compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Power Supply |
Shaft |
Basic Step Angle |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CMK223AP-SG10 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Encoder Output - | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.18º | Request Quote |
Add To Cart
Request Quote |
| CMK223AP-SG18 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Encoder Output - | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.1º | Request Quote |
Add To Cart
Request Quote |
| CMK223AP-SG36 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Encoder Output - | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.05º | Request Quote |
Add To Cart
Request Quote |
| CMK223AP-SG7.2 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.25º | Request Quote |
Add To Cart
Request Quote |
| CMK223AP-SG9 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Encoder Output - | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.2º | Request Quote |
Add To Cart
Request Quote |
| CMK223BP-SG10 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Encoder Output - | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.18º | Request Quote |
Add To Cart
Request Quote |
| CMK223BP-SG18 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Encoder Output - | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.1º | Request Quote |
Add To Cart
Request Quote |
| CMK223BP-SG36 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Encoder Output - | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.05º | Request Quote |
Add To Cart
Request Quote |
| CMK223BP-SG7.2 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.25º | Request Quote |
Add To Cart
Request Quote |
| CMK223BP-SG9 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Encoder Output - | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 0.2º | Request Quote |
Add To Cart
Request Quote |
| CMK223PAP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.1 oz-in0.05 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK223PBP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.1 oz-in0.05 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK224PAP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 10.6 oz-in0.075 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK224PBP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 10.6 oz-in0.075 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK225PAP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.7 oz-in0.09 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK225PBP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.7 oz-in0.09 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK233PAP | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 22 oz-in0.16 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK233PAP-R15 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 22 oz-in0.16 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK233PAP-R16 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 22 oz-in0.16 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 400 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK233PAP-R25 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 22 oz-in0.16 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 3-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK233PAP-R26 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 22 oz-in0.16 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 400 P/R, 3-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK233PBP | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 22 oz-in0.16 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK235PAP | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK235PAP-R15 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CMK235PAP-R16 | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 400 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |











