AZ Series Absolute Sensor Stepper Motor and Driver Package with Built-in Controller (DC Input) (Legacy)
Stepper Motor / Driver Packages
The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- No Hunting or Gain tuning with Closed Loop control
- Absolute Sensor (no battery)
- Energy Saving
- Geared options
- Electromagnetic Brake option
- Resolution - 0.72º, 0.36º, 0.072º, 0.036º
- 24/48 VDC
- Package includes 3 m (9.8 ft.) motor cable
1 2
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| AZ46AKD-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.30 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46MKD-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.30 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-TS3.6-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 92 oz-in0.65 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-TS7.2-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 170 oz-in1.20 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-TS10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 240 oz-in1.70 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-TS20-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-TS30-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.30 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-PS5-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-PS7.2-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-PS10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-PS25-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-PS36-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-PS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-HP5-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-HP9-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-HP5F-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-HP9F-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-HS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 495 oz-in3.50 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ46AKD-HS100-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AKD-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66MKD-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ69AKD-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ69MKD-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AKD-TS3.6-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AKD-TS7.2-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
1 2