CRK Series Stepper Motors (Pulse Input) (DC Input) (Legacy)
Stepper Motor / Driver Packages
The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.
- Compact driver
- Lowest vibration motor performance
- High-torque / High-resolution motor options
- Smooth Drive function
- Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
- 24 VDC power supply input
- Geared options
- Encoder options
- RoHS Compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Shaft |
Power Supply |
Basic Step Angle |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CRK543BP-PS36 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.02º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK543BP-PS50 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.0144º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK545AP-PS10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK545AP-PS5 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.144º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK545AP-PS7 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 213 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.1º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK545BP-PS10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK545BP-PS5 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.144º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK545BP-PS7 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 213 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.1º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| PK544NAW-R17 / CRD5107P / LCR04060A | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 25 oz-in0.18 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 2-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | $479.00 | UPC Code - |
Add To Cart
Request Quote |
| PK545NAW-R17 / CRD5107P / LCR04060A | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 34 oz-in0.24 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 2-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | $488.00 | UPC Code - |
Add To Cart
Request Quote |
| PK544NAW-R18 / CRD5107P / LCR04060A | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 25 oz-in0.18 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 1000 P/R TTL 2-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | $491.00 | UPC Code - |
Add To Cart
Request Quote |
| PK544NAW-R28 / CRD5107P / LCR05060A | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 25 oz-in0.18 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 1000 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | $491.00 | UPC Code - |
Add To Cart
Request Quote |
| PK545NAW-R18 / CRD5107P / LCR04060A | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 34 oz-in0.24 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 1000 P/R TTL 2-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | $500.00 | UPC Code - |
Add To Cart
Request Quote |
| PK545NAW-R28 / CRD5107P / LCR05060A | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 34 oz-in0.24 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 1000 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | $500.00 | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 59 oz-in0.42 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP-H100 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP-H50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 768 oz-in5.5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0144º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP-N25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0288º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP-N36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.02º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP-N50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0144º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP-T10 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP-T20 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.036º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP-T3.6 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.2º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP-T30 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.024º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| CRK564AP-T7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.1º | Request Quote | UPC Code - |
Add To Cart
Request Quote |