The driver is scheduled to be discontinued. Replacement is available. Motor and cables are available for separate purchase. Please contact technical support.
Unit of Measure
Available to Ship1 - Contact your local sales office for more information

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- 5-Phase

Frame Size

- 1.65 in42 mm

Motor Length

- 1.54 in.39 mm

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 25 oz-in0.18 N·m

Type

- Standard

Shaft/Gear Type

- Round Shaft (No Gearhead)

Gear Type

- No Gearhead

Shaft

- Single

Power Supply

- 24 VDC

Current

- 1.4 A

Basic Step Angle

- 0.72º

Rotor Inertia

- 0.3 oz-in²54x10-7 kg·m²

RoHS Compliant

- Yes

Safety Standards

- CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Components

- LCR04060A (Encoder Cable) PK544NAW-R18 (Motor) CRD5107P (Driver)

Insulation Resistance

- [Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.

Dielectric Strength

- [Motor] Sufficient to withstand 1.0 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.

Insulation Class

- [Motor] Class B [266ºF (130ºC)]

Ambient Temperature Range

- [Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) [Motor] 14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases, dust, water or oil.

Temperature Rise

- [Motor] Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at rated current, at standstill, five phases energized).

Shaft Runout

- 0.002 in (0.05 mm) T.I.R. at top of output shaft

Concentricity

- 0.003 in. (0.075 mm) T.I.R.

Perpendicularity

- 0.003 in. (0.075 mm) T.I.R.

Stop Position Accuracy

- ±5 arc minutes (±0.084º)

Radial Play

- 0.001 inch (0.025 mm) max. of 1.12 lb. (5 N)

Axial Play

- 0.003 in (0.075 mm) max. of 2.2 lb. (10 N)

Radial Load

- 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N

Axial Load

- 2.2 lb10 N

Encoder Type

- Incremental

Encoder Resolution (P/R)

- 1000

Output

- 2-Channel A, B

Input Current (mA)

- 55 (Typ.)

Input Voltage (V)

- 5

Output Type

- TTL

Output Voltage (Low)

- 0.5 VDC, 8 mA

Output Voltage (High)

- 2.0 VDC, -8 mA

Response Frequency (kHz)

- 300 (Max.)


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved