PKA Series All-in-one Stepper Motors (DC Input) (Legacy)
Stepper Motor / Driver Packages
This DC input all-in-one 0.72º stepper motor combines the high performance of a 0.72º stepper motor with a built-in microstepping driver and controller (stored data) type. The built-in controller increases the system configuration flexibility and ease of use.
- RS-485 Communications
- Resolution - 0.72º
- 24 VDC power supply input
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|
| PKA544KD | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 25 oz-in0.18 N·m | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
| PKA566KD | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 117 oz-in0.83 N·m | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |



