CVK Series 1.8° Stepper Motor and Driver Packages (Legacy)
Stepper Motor / Driver Packages
The CVK Series features one of the smallest, standard fully digitally controlled microstepping drivers combined with a bipolar high-torque stepper motor for the optimum motor performance.
- High performance stepper motor and compact, lightweight microstepping driver
- Motor uses connector mating system for easy installation (included)
1 2
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Output Shaft Diameter |
Power Supply |
Shaft |
Basic Step Angle |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| CVK213AK | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 2.80 oz-in0.02 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 4 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK213BK | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 2.80 oz-in0.02 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 4 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK223AK | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 13.40 oz-in0.10 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK223BK | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 13.40 oz-in0.10 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK225AK | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 26 oz-in0.19 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK225BK | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 26 oz-in0.19 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK233AK | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 28 oz-in0.20 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK233BK | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 28 oz-in0.20 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK235AK | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK235BK | Frame Size - 1.38 in35 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK243AK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK243BK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK244AK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 68 oz-in0.48 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK244BK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 68 oz-in0.48 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK245AK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 82 oz-in0.58 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK245BK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 82 oz-in0.58 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK246AK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 132 oz-in0.93 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK246BK | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 132 oz-in0.93 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 5 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK264AK | Frame Size - 2.22 in56.4 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 8 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK264BK | Frame Size - 2.22 in56.4 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 8 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK266AK | Frame Size - 2.22 in56.4 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 198 oz-in1.40 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 8 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK266BK | Frame Size - 2.22 in56.4 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 198 oz-in1.40 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 8 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK268AK | Frame Size - 2.22 in56.4 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 320 oz-in2.30 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 8 mm | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVK268BK | Frame Size - 2.22 in56.4 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 320 oz-in2.30 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 8 mm | Power Supply - 24 VDC | Shaft - Double | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
| CVD228-K / PKP264D28AA-L | Frame Size - 2.22 in56.4 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Output Shaft Diameter - 1/4 in. | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | Request Quote |
Add To Cart
Request Quote |
1 2













