BMU Series Brushless DC Motor Speed Control Systems (-3) (Old Connector) (Legacy)
Brushless DC Motor / Driver Packages
The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
- AC Input
- Frame sizes from 2.36 in. (60 mm) to 4.33 in. (110 mm)
- Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
- Rated torque from 1.25 lb-in (0.144 N·m) to 610 lb-in (70 N·m)
- Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4000 r/min
- IP65 Rated motors available
- Imperial or Metric Output Shafts available
- Includes 9.8 ft. (3 m) connection cable
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BMU5120A-20A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120A-30A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 8800 oz-in²1600 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120A-50A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120A-100A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120A-200A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120AP-5A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 17.70 lb-in2 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 250 oz-in²45 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120AP-10A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 1040 oz-in²190 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120AP-15A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120AP-20A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120AP-30A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 8800 oz-in²1600 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120AP-50A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120AP-100A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120AP-200A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120C-5A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 17.70 lb-in2 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 250 oz-in²45 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120C-10A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 1040 oz-in²190 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120C-15A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120C-20A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120C-30A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 8800 oz-in²1600 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120C-50A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120C-100A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120C-200A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120CP-5A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 17.70 lb-in2 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 250 oz-in²45 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120CP-10A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 1040 oz-in²190 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120CP-15A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 2300 oz-in²420 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU5120CP-20A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |