The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.

  • AC Input
  • Frame sizes from 2.36 in. to 4.09 in.
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.89 lb-in to 970 lb-in
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
  • Hollow shaft flat gearhead models available
76 - 100 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 15 lb-in1.7 N·m - 4 ~ 200 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 23 lb-in2.6 N·m - 2.7 ~ 133 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 38 lb-in4.3 N·m - 1.6 ~ 80 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 75 lb-in8.50 N·m - 0.8 ~ 40 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in17 N·m - 0.4 ~ 20 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 3.5 lb-in0.4 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 7.5 lb-in0.85 N·m - 8 ~ 400 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - 11.5 lb-in1.3 N·m - 5.3 ~ 267 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 15 lb-in1.7 N·m - 4 ~ 200 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 23 lb-in2.6 N·m - 2.7 ~ 133 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 38 lb-in4.3 N·m - 1.6 ~ 80 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 75 lb-in8.50 N·m - 0.8 ~ 40 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in17 N·m - 0.4 ~ 20 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 3.5 lb-in0.4 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 7.5 lb-in0.85 N·m - 8 ~ 400 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - 11.5 lb-in1.3 N·m - 5.3 ~ 267 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 15 lb-in1.7 N·m - 4 ~ 200 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 23 lb-in2.6 N·m - 2.7 ~ 133 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 38 lb-in4.3 N·m - 1.6 ~ 80 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 75 lb-in8.50 N·m - 0.8 ~ 40 Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in17 N·m - 0.4 ~ 20 Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - 7.5 lb-in0.85 N·m - 16 ~ 800 Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - 15 lb-in1.7 N·m - 8 ~ 400 Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - 23 lb-in2.6 N·m - 5.3 ~ 267 Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - 30 lb-in3.4 N·m - 4 ~ 200 Request Quote Add To Cart
Request Quote
76 - 100 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved