Standard Type PKE Series 3.35 in. (85 mm)/3.54 in. (90 mm) 5-Phase Stepper Motors (AC Input)
3.35 in. (85 mm) NEMA 34/3.54 in. (90 mm) RKII Series 5-Phase Stepper Motors
The PKE Series Stepper Motors are designed to provide high performance and energy savings. To achieve constant maximum torque output with lower heat generation and save energy, the motor losses have been substantially reduced allowing them to be operated for longer hours at high speed which is not possible with conventional stepper motors. For use with RKII Series AC Input Drivers.
- 3.35in. (85 mm)/3.54 in. (90 mm) Frame Sizes
- 5-Phase, New Pentagon (0.72º)
- Single or Double Shaft
- Geared Types Available
1 2
Clear
Filter
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
- Spur Gear (Offset Shaft)
- Planetary Gear
- Harmonic Gear
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 10
- 20
- 25
- 30
- 36
- 50
- 100
Shaft
- Single
- Double
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder |
Shaft |
Electromagnetic Brake |
Basic Step Angle |
Encoder Output |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKE596AC | Frame Size - 3.35 in85 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 290 oz-in2.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $169.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE599AC | Frame Size - 3.35 in85 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 580 oz-in4.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $218.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE5913AC | Frame Size - 3.35 in85 mm | Motor Length - 5.04 in.128 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 890 oz-in6.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $270.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596AC-HS50 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 4640 oz-in33 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $1,621.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596AC-HS100 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 7360 oz-in52 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $1,621.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE599AC-PS5 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $755.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE599AC-PS7.2 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $755.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE599AC-PS10 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $755.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596AC-PS25 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 4960 oz-in36 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $873.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596AC-PS36 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $873.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596AC-PS50 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $873.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596AC-TS3.6 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 848 oz-in6 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $391.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596AC-TS7.2 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $391.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596AC-TS10 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $409.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596AC-TS20 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 20 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $409.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596AC-TS30 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 30 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $409.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596BC | Frame Size - 3.35 in85 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 290 oz-in2.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $174.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE599BC | Frame Size - 3.35 in85 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 580 oz-in4.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $224.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE5913BC | Frame Size - 3.35 in85 mm | Motor Length - 5.04 in.128 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 890 oz-in6.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $278.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596BC-HS50 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 4640 oz-in33 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $1,626.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596BC-HS100 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 7360 oz-in52 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $1,626.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE599BC-PS5 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $761.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE599BC-PS7.2 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $761.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE599BC-PS10 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $761.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE596BC-PS25 | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 4960 oz-in36 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Basic Step Angle - 0.72º | Encoder Output - | $879.00 |
CAD
-
|
Add To Cart
Request Quote |
1 2

















