Encoder Type PKE Series 1.65 in. (42 mm) 5-Phase Stepper Motors (AC Input)
1.65 in. (42 mm) NEMA 17 RKII Series 5-Phase Stepper Motors
The PKE Series Stepper Motors are designed to provide high performance and energy savings. To achieve constant maximum torque output with lower heat generation and save energy, the motor losses have been substantially reduced allowing them to be operated for longer hours at high speed which is not possible with conventional stepper motors. For use with RKII Series AC Input Drivers.
- 1.65 in. (42 mm) Frame Size
- 5-Phase, New Pentagon (0.72º)
- Incremental Encoder
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder |
Shaft |
Electromagnetic Brake |
Step Angle |
Encoder Output |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKE543RC2 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 19.8 oz-in0.14 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Step Angle - 0.72 ° | Encoder Output - | $173.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE544RC2 | Frame Size - 1.65 in42 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 29 oz-in0.21 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Step Angle - 0.72 ° | Encoder Output - | $174.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKE545RC2 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 38 oz-in0.27 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Step Angle - 0.72 ° | Encoder Output - | $183.00 |
CAD
-
|
Add To Cart
Request Quote |




