The PKE Series Stepper Motors are designed to provide high performance and energy savings. To achieve constant maximum torque output with lower heat generation and save energy, the motor losses have been substantially reduced allowing them to be operated for longer hours at high speed which is not possible with conventional stepper motors. For use with RKII Series AC Input Drivers.

  • 1.65 in. (42 mm) Frame Size
  • 5-Phase, New Pentagon (0.72º)
  • Geared Types Available
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft/Gear Type

  • Round Shaft with Flat (No Gearhead)
  • Spur Gear (Offset Shaft)
  • Planetary Gear
  • Harmonic Gear

Gear Ratio (X:1) (:1)

  • 3.6
  • 5
  • 7.2
  • 10
  • 20
  • 25
  • 30
  • 36
  • 50
  • 100

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder

Shaft

Electromagnetic Brake

Step Angle

Encoder Output

Web Price

CAD

Add To Cart / Contact Sales
- 1.65 in42 mm - 1.34 in.34 mm
 
- 19.8 oz-in0.14 N·m - Round Shaft with Flat (No Gearhead) - - Not Equipped - Single - Equipped - 0.72 ° - $263.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.57 in.40 mm
 
- 29 oz-in0.21 N·m - Round Shaft with Flat (No Gearhead) - - Not Equipped - Single - Equipped - 0.72 ° - $264.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.81 in.46 mm
 
- 38 oz-in0.27 N·m - Round Shaft with Flat (No Gearhead) - - Not Equipped - Single - Equipped - 0.72 ° - $273.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.34 in.34 mm
 
- 480 oz-in3.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - Single - Equipped - 0.0144 ° - $1,060.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.34 in.34 mm
 
- 704 oz-in5 N·m - Harmonic Gear - 100 :1 - Not Equipped - Single - Equipped - 0.0072 ° - $1,060.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.81 in.46 mm
 
- 140.8 oz-in1 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - Equipped - 0.144 ° - $642.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.81 in.46 mm
 
- 211.2 oz-in1.5 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - Equipped - 0.1 ° - $642.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.81 in.46 mm
 
- 211.2 oz-in1.5 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - Equipped - 0.072 ° - $642.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.34 in.34 mm
 
- 352 oz-in2.5 N·m - Planetary Gear - 25 :1 - Not Equipped - Single - Equipped - 0.0288 ° - $704.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.34 in.34 mm
 
- 416 oz-in3 N·m - Planetary Gear - 36 :1 - Not Equipped - Single - Equipped - 0.02 ° - $704.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.34 in.34 mm
 
- 416 oz-in3 N·m - Planetary Gear - 50 :1 - Not Equipped - Single - Equipped - 0.0144 ° - $704.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.34 in.34 mm
 
- 70.4 oz-in0.5 N·m - Spur Gear (Offset Shaft) - 3.6 :1 - Not Equipped - Single - Equipped - 0.2 ° - $439.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.34 in.34 mm
 
- 140.8 oz-in1 N·m - Spur Gear (Offset Shaft) - 7.2 :1 - Not Equipped - Single - Equipped - 0.1 ° - $439.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.34 in.34 mm
 
- 196.8 oz-in1.4 N·m - Spur Gear (Offset Shaft) - 10 :1 - Not Equipped - Single - Equipped - 0.072 ° - $458.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.34 in.34 mm
 
- 283.2 oz-in2 N·m - Spur Gear (Offset Shaft) - 20 :1 - Not Equipped - Single - Equipped - 0.036 ° - $458.00 - Add To Cart
Request Quote
- 1.65 in42 mm - 1.34 in.34 mm
 
- 320 oz-in2.3 N·m - Spur Gear (Offset Shaft) - 30 :1 - Not Equipped - Single - Equipped - 0.024 ° - $458.00 - Add To Cart
Request Quote
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved