The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor (sold separately) and the driver. When combined with a programmable controller or switch (sold separately) the operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.

  • 24 VDC
  • No pulse generator needed
  • 2 speed settings are possible
  • Continous duty is possible
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Driver

  • Board Type
  • Board Type - Right Angle Connectors

Current

  • 1.2 A
  • 1.8 A
  • 2.4 A

Item #

Driver Type

Driver

Power Supply

Current

Web Price

CAD

Add To Cart / Contact Sales
- Speed Control - Board Type - Right Angle Connectors - 24 VDC - 1.2 A $227.00 - Add To Cart
Request Quote
- Speed Control - Board Type - Right Angle Connectors - 24 VDC - 1.8 A $227.00 - Add To Cart
Request Quote
- Speed Control - Board Type - Right Angle Connectors - 24 VDC - 2.4 A $227.00 - Add To Cart
Request Quote
- Speed Control - Board Type - 24 VDC - 1.2 A $227.00 - Add To Cart
Request Quote
- Speed Control - Board Type - 24 VDC - 1.8 A $227.00 - Add To Cart
Request Quote
- Speed Control - Board Type - 24 VDC - 2.4 A $227.00 - Add To Cart
Request Quote
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved