PKP Series 5-Phase Stepper Motors for CVD RS-485
Stepper Motor Components
The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
Clear
Filter
Frame Size (in)
- 1.1
- 1.65
- 2.36
Frame Size (mm)
- 28
- 42
- 60
Output Shaft
- Metric
Basic Step Angle
- 0.36º
- 0.72º
Current per Phase (A/phase)
- 0.35
- 0.75
- 1.2
- 1.8
- 2.4
Type
- Standard
- High-Torque
- High-Resolution
- Geared
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
- Spur Gear (Offset Shaft)
Gear Ratio (X:1) (:1)
- 3.6
- 7.2
- 10
- 20
- 30
Encoder
- Voltage (TTL equivalent)
- Line Driver
- 500 P/R, Line Driver
- 500 P/R, Voltage (TTL equivalent)
- 1000 P/R, Voltage (TTL equivalent)
- 1000 P/R, Line Driver
- None
Motor Connection Type
- Connector
- Flat Connector
Electromagnetic Brake
- Not Equipped
Shaft
- Single
- Double
Item # |
Frame Size |
Output Shaft |
Output Shaft Diameter |
Basic Step Angle |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder - Search |
Motor Connection Type |
Electromagnetic Brake |
Shaft |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP523N12A | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.3 oz-in0.052 N·m | Current per Phase - 1.2 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $77.00 |
Add To Cart
Request Quote |
| PKP523N12B | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.3 oz-in0.052 N·m | Current per Phase - 1.2 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | $78.00 |
Add To Cart
Request Quote |
| PKP525N12A | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.9 oz-in0.091 N·m | Current per Phase - 1.2 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $89.00 |
Add To Cart
Request Quote |
| PKP525N12B | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.9 oz-in0.091 N·m | Current per Phase - 1.2 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | $92.00 |
Add To Cart
Request Quote |
| PKP523MN03A-R3J | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.95 oz-in0.042 N·m | Current per Phase - 0.35 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $138.00 |
Add To Cart
Request Quote |
| PKP523MN03A-R3JL | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.95 oz-in0.042 N·m | Current per Phase - 0.35 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Line Driver | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $138.00 |
Add To Cart
Request Quote |
| PKP523MN07A-R3J | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.95 oz-in0.042 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $138.00 |
Add To Cart
Request Quote |
| PKP523MN07A-R3JL | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.95 oz-in0.042 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Line Driver | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $138.00 |
Add To Cart
Request Quote |
| PKP523N03A-R3G | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 6.80 oz-in0.048 N·m | Current per Phase - 0.35 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $138.00 |
Add To Cart
Request Quote |
| PKP523N03A-R3GL | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 6.80 oz-in0.048 N·m | Current per Phase - 0.35 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Line Driver | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $138.00 |
Add To Cart
Request Quote |
| PKP523N07A-R3G | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 6.80 oz-in0.048 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $138.00 |
Add To Cart
Request Quote |
| PKP523N07A-R3GL | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 6.80 oz-in0.048 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Line Driver | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $138.00 |
Add To Cart
Request Quote |
| PKP523N12A-R3G | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.30 oz-in0.052 N·m | Current per Phase - 1.2 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $138.00 |
Add To Cart
Request Quote |
| PKP523N12A-R3GL | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.30 oz-in0.052 N·m | Current per Phase - 1.2 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Line Driver | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $138.00 |
Add To Cart
Request Quote |
| PKP524MN03A-R3J | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 8.64 oz-in0.061 N·m | Current per Phase - 0.35 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $145.00 |
Add To Cart
Request Quote |
| PKP524MN03A-R3JL | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 8.64 oz-in0.061 N·m | Current per Phase - 0.35 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Line Driver | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $145.00 |
Add To Cart
Request Quote |
| PKP524MN07A-R3J | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 8.64 oz-in0.061 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $145.00 |
Add To Cart
Request Quote |
| PKP524MN07A-R3JL | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 8.64 oz-in0.061 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Line Driver | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $145.00 |
Add To Cart
Request Quote |
| PKP525MN03A-R3J | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.75 oz-in0.09 N·m | Current per Phase - 0.35 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $150.00 |
Add To Cart
Request Quote |
| PKP525MN03A-R3JL | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.75 oz-in0.09 N·m | Current per Phase - 0.35 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Line Driver | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $150.00 |
Add To Cart
Request Quote |
| PKP525MN07A-R3J | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.75 oz-in0.09 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $150.00 |
Add To Cart
Request Quote |
| PKP525MN07A-R3JL | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.75 oz-in0.09 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Line Driver | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $150.00 |
Add To Cart
Request Quote |
| PKP525N03A-R3G | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 11.05 oz-in0.078 N·m | Current per Phase - 0.35 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $150.00 |
Add To Cart
Request Quote |
| PKP525N03A-R3GL | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 11.05 oz-in0.078 N·m | Current per Phase - 0.35 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Line Driver | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $150.00 |
Add To Cart
Request Quote |
| PKP525N07A-R3G | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 11.05 oz-in0.078 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - Voltage (TTL equivalent) | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $150.00 |
Add To Cart
Request Quote |














