28 mm PKP Series Stepper Motors (for Linear Actuator Attachment)
Stepper Motor Components
28 mm Stepper Motors for use with Linear Actuator Attachments.
1 2
Clear
Filter
Motor Type
- 2-Phase
- 5-Phase
Basic Step Angle
- 0.36º
- 0.72º
- 0.9º
- 1.8º
Type
- Standard
- High-Resolution
Frame Size (in)
- 1.1
Frame Size (mm)
- 28
Current per Phase (A/phase)
- 1.0 ~ 1.5
- 1.5 ~ 2.0
Motor Connection Type
- Connector
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
Output Shaft
- Metric
Shaft
- Single
- Double
Encoder
- Not Equipped
- Equipped
Encoder - Search
- Voltage (TTL equivalent)
- Line Driver
- 200 P/R, 3-Channel
- 400 P/R, 3-Channel
- None
Output Type
- Line Driver
- Voltage (TTL equivalent)
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Basic Step Angle |
Type |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase |
Motor Connection Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Lost Motion |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP223D15A2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $61.00 |
Add To Cart
Request Quote |
| PKP223D15B2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $63.00 |
Add To Cart
Request Quote |
| PKP225D15A2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $68.00 |
Add To Cart
Request Quote |
| PKP225D15B2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $70.00 |
Add To Cart
Request Quote |
| PKP223D15M2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Equipped | $140.00 |
Add To Cart
Request Quote |
| PKP225D15M2 | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Equipped | $146.00 |
Add To Cart
Request Quote |
| PKP223MD15A | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.2 oz-in0.086 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $56.00 |
Add To Cart
Request Quote |
| PKP223MD15B | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.2 oz-in0.086 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $57.00 |
Add To Cart
Request Quote |
| PKP225MD15A | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 23 oz-in0.165 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $66.00 |
Add To Cart
Request Quote |
| PKP225MD15B | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 23 oz-in0.165 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $69.00 |
Add To Cart
Request Quote |
| PKP223D15A2-R3EL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $132.00 |
Add To Cart
Request Quote |
| PKP225D15A2-R3EL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $142.00 |
Add To Cart
Request Quote |
| PKP223D15A2-R3E | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $132.00 |
Add To Cart
Request Quote |
| PKP225D15A2-R3E | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $142.00 |
Add To Cart
Request Quote |
| PKP223D15A2-R3F | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $132.00 |
Add To Cart
Request Quote |
| PKP223D15A2-R3FL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $132.00 |
Add To Cart
Request Quote |
| PKP225D15A2-R3F | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $142.00 |
Add To Cart
Request Quote |
| PKP225D15A2-R3FL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $142.00 |
Add To Cart
Request Quote |
| PKP223MD15A-R3F | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.2 oz-in0.086 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $132.00 |
Add To Cart
Request Quote |
| PKP223MD15A-R3FL | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.2 oz-in0.086 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $132.00 |
Add To Cart
Request Quote |
| PKP225MD15A-R3F | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 23 oz-in0.165 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $142.00 |
Add To Cart
Request Quote |
| PKP225MD15A-R3FL | Basic Step Angle - 0.9º | Type - High-Resolution | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 23 oz-in0.165 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $142.00 |
Add To Cart
Request Quote |
| PKP523N12A | Basic Step Angle - 0.72º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.3 oz-in0.052 N·m | Current per Phase - 1.2 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $77.00 |
Add To Cart
Request Quote |
| PKP523N12B | Basic Step Angle - 0.72º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.3 oz-in0.052 N·m | Current per Phase - 1.2 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $78.00 |
Add To Cart
Request Quote |
| PKP525N12A | Basic Step Angle - 0.72º | Type - Standard | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.9 oz-in0.091 N·m | Current per Phase - 1.2 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $89.00 |
Add To Cart
Request Quote |
1 2











