Finger Guard IP2X Axial Fans (Legacy)
Enclosure Fans / Covered Axial Fans
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover/finger guard). It is suitable for cooling a control box or other enclosure.
- IP2X Rated
- AC or DC Input
Clear
Filter
Power Supply
- 24 VDC
- Single-Phase 220/230 VAC
- Single-Phase 115 VAC
Air Flow Direction
- Exhaust Type
- Suction Type
Item # |
Enclosure Dimensions |
Frame Size |
Power Supply |
Degree of Protection |
Air Flow Direction |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| C-MD1225-24H-GEG | Enclosure Dimensions - 6.34 in. (W) X 6.22 in. (H) 161 mm (W) X 158 mm (H) | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Degree of Protection - IP2X | Air Flow Direction - Exhaust Type | Max. Air Flow - 77.60 CFM2.20 m³/min | Max. Static Pressure - 0.18 inH2O44 Pa | Request Quote |
Add To Cart
Request Quote |
| C-MD1225-24H-GSG | Enclosure Dimensions - 6.34 in. (W) X 6.22 in. (H) 161 mm (W) X 158 mm (H) | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Degree of Protection - IP2X | Air Flow Direction - Suction Type | Max. Air Flow - 77.60 CFM2.20 m³/min | Max. Static Pressure - 0.18 inH2O44 Pa | Request Quote |
Add To Cart
Request Quote |
| C-MDS1225-24H-GEG | Enclosure Dimensions - 6.34 in. (W) X 6.22 in. (H) 161 mm (W) X 158 mm (H) | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Degree of Protection - IP2X | Air Flow Direction - Exhaust Type | Max. Air Flow - 88.20 CFM2.50 m³/min | Max. Static Pressure - 0.28 inH2O71 Pa | Request Quote |
Add To Cart
Request Quote |
| C-MDS1225-24H-GSG | Enclosure Dimensions - 6.34 in. (W) X 6.22 in. (H) 161 mm (W) X 158 mm (H) | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Degree of Protection - IP2X | Air Flow Direction - Suction Type | Max. Air Flow - 91.80 CFM2.60 m³/min | Max. Static Pressure - 0.28 inH2O69 Pa | Request Quote |
Add To Cart
Request Quote |
| C-MU1238A-21B-GEG | Enclosure Dimensions - 6.34 in. (W) X 6.22 in. (H) 161 mm (W) X 158 mm (H) | Frame Size - 4.69 in119 mm | Power Supply - Single-Phase 115 VAC | Degree of Protection - IP2X | Air Flow Direction - Exhaust Type | Max. Air Flow - 95.30 CFM2.70 m³/min | Max. Static Pressure - 0.37 inH2O92 Pa | Request Quote |
Add To Cart
Request Quote |
| C-MU1238A-21B-GSG | Enclosure Dimensions - 6.34 in. (W) X 6.22 in. (H) 161 mm (W) X 158 mm (H) | Frame Size - 4.69 in119 mm | Power Supply - Single-Phase 115 VAC | Degree of Protection - IP2X | Air Flow Direction - Suction Type | Max. Air Flow - 95.30 CFM2.70 m³/min | Max. Static Pressure - 0.35 inH2O88 Pa | Request Quote |
Add To Cart
Request Quote |
| C-MU1238A-51B-GEG | Enclosure Dimensions - 6.34 in. (W) X 6.22 in. (H) 161 mm (W) X 158 mm (H) | Frame Size - 4.69 in119 mm | Power Supply - Single-Phase 220/230 VAC | Degree of Protection - IP2X | Air Flow Direction - Exhaust Type | Max. Air Flow - 95.30 CFM2.70 m³/min | Max. Static Pressure - 0.37 inH2O92 Pa | Request Quote |
Add To Cart
Request Quote |
| C-MU1238A-51B-GSG | Enclosure Dimensions - 6.34 in. (W) X 6.22 in. (H) 161 mm (W) X 158 mm (H) | Frame Size - 4.69 in119 mm | Power Supply - Single-Phase 220/230 VAC | Degree of Protection - IP2X | Air Flow Direction - Suction Type | Max. Air Flow - 95.30 CFM2.70 m³/min | Max. Static Pressure - 0.35 inH2O88 Pa | Request Quote |
Add To Cart
Request Quote |

