Dust & Water Resistant IP43 Axial Fans (Legacy)
Enclosure Fans / Covered Axial Fans
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (dust & water resistant cover and filter). It is suitable for cooling a control box or other enclosure.
- IP43 Rated
- AC or DC Input
Clear
Filter
Power Supply
- 24 VDC
- Single-Phase 220/230 VAC
- Single-Phase 115 VAC
Air Flow Direction
- Exhaust Type
- Suction Type
Item # |
Power Supply |
Degree of Protection |
Air Flow Direction |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|
| C-MD1225-24H-PELG | Power Supply - 24 VDC | Degree of Protection - IP43 | Air Flow Direction - Exhaust Type | Request Quote |
Add To Cart
Request Quote |
| C-MD1225-24H-PEMG | Power Supply - 24 VDC | Degree of Protection - IP43 | Air Flow Direction - Exhaust Type | Request Quote |
Add To Cart
Request Quote |
| C-MD1225-24H-PSLG | Power Supply - 24 VDC | Degree of Protection - IP43 | Air Flow Direction - Suction Type | Request Quote |
Add To Cart
Request Quote |
| C-MD1225-24H-PSMG | Power Supply - 24 VDC | Degree of Protection - IP43 | Air Flow Direction - Suction Type | Request Quote |
Add To Cart
Request Quote |
| C-MU1238B-21B-PELG | Power Supply - Single-Phase 115 VAC | Degree of Protection - IP43 | Air Flow Direction - Exhaust Type | $130.00 |
Add To Cart
Request Quote |
| C-MU1238B-21B-PEMG | Power Supply - Single-Phase 115 VAC | Degree of Protection - IP43 | Air Flow Direction - Exhaust Type | $116.00 |
Add To Cart
Request Quote |
| C-MU1238B-21B-PSLG | Power Supply - Single-Phase 115 VAC | Degree of Protection - IP43 | Air Flow Direction - Suction Type | $130.00 |
Add To Cart
Request Quote |
| C-MU1238B-21B-PSMG | Power Supply - Single-Phase 115 VAC | Degree of Protection - IP43 | Air Flow Direction - Suction Type | $116.00 |
Add To Cart
Request Quote |
| C-MU1238B-51B-PELG | Power Supply - Single-Phase 220/230 VAC | Degree of Protection - IP43 | Air Flow Direction - Exhaust Type | $131.00 |
Add To Cart
Request Quote |
| C-MU1238B-51B-PEMG | Power Supply - Single-Phase 220/230 VAC | Degree of Protection - IP43 | Air Flow Direction - Exhaust Type | $117.00 |
Add To Cart
Request Quote |
| C-MU1238B-51B-PSLG | Power Supply - Single-Phase 220/230 VAC | Degree of Protection - IP43 | Air Flow Direction - Suction Type | $131.00 |
Add To Cart
Request Quote |
| C-MU1238B-51B-PSMG | Power Supply - Single-Phase 220/230 VAC | Degree of Protection - IP43 | Air Flow Direction - Suction Type | $117.00 |
Add To Cart
Request Quote |

