The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

  • Linear motion mechanism with a leadscrew and a resin nut
  • Easy installation without the need of coupling to an Oriental Motor stepper motor
  • For the 42 mm frame size, thrust and self locking force are both a max. 100 N
1 - 4 of 4 | Results Per Page | View |
1 
Clear Filter

Motor Series

  • PKP Series Stepper Motors

Stroke (mm)

  • 50
  • 100
  • 200
  • 300

Lead (mm)

  • 2
  • 12

Item #

Frame Size

Compatible Motors

Stroke

Permissible Thrust Load

Permissible Speed

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Repetitive Positioning Accuracy

Self-Locking Force

Web Price

Add To Cart / Contact Sales
- 42 mm - PKP Series - 50 mm - 100 N - 30 mm/s - 2 mm - 10 kg - 10 kg - ±0.05 mm - 100 N $203.00 Add To Cart
Request Quote
- 42 mm - PKP Series - 100 mm - 100 N - 30 mm/s - 2 mm - 10 kg - 10 kg - ±0.05 mm - 100 N $216.00 Add To Cart
Request Quote
- 42 mm - PKP Series - 200 mm - 100 N (∼80 mm/s) 50 N (∼180 mm/s) - 180 (50 N) mm/s80 (100 N) mm/s - 12 mm - 10 kg - 5 kg - ±0.05 mm - $241.00 Add To Cart
Request Quote
- 42 mm - PKP Series - 300 mm - 100 N (∼80 mm/s) 50 N (∼180 mm/s) - 180 (50 N) mm/s80 (100 N) mm/s - 12 mm - 10 kg - 5 kg - ±0.05 mm - $267.00 Add To Cart
Request Quote
1 - 4 of 4 | Results Per Page | View |
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved