The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
26 - 50 of 70 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Frame Size (in)

  • 2.36
  • 3.35
  • 5.12
  • 7.87

Frame Size (mm)

  • 60
  • 85
  • 130
  • 200

Gear Ratio (X:1) (:1)

  • 12
  • 18
  • 30
  • 36

Motor Location

  • Horizontal Mount
  • Horizontal Mount (Pedestal)
  • Vertical Mount

Cable Direction

  • Down
  • Left
  • Right
  • Up

Electromagnetic Brake

  • Equipped
  • Not Equipped

Power Supply

  • AC Input
  • DC Input

Item #

Frame Size

Gear Ratio (X:1)

Motor Location

Cable Direction

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

Power Supply

CAD

Add To Cart / Contact Sales
- 5.12 in130 mm - 18 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 106 lb-in12 N·m - 1200º/second (200 r/min) $2,644.00 - AC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 36 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 210 lb-in24 N·m - 600º/second (100 r/min) $2,644.00 - AC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 18 :1 - Horizontal Mount (Pedestal) - Left - Equipped - 106 lb-in12 N·m - 1200º/second (200 r/min) $2,894.00 - AC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 36 :1 - Horizontal Mount (Pedestal) - Left - Equipped - 210 lb-in24 N·m - 600º/second (100 r/min) $2,894.00 - AC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 18 :1 - Horizontal Mount (Pedestal) - Right - Equipped - 106 lb-in12 N·m - 1200º/second (200 r/min) $2,894.00 - AC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 36 :1 - Horizontal Mount (Pedestal) - Right - Equipped - 210 lb-in24 N·m - 600º/second (100 r/min) $2,894.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 12 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 26 lb-in3 N·m - 1800º/second (300 r/min) $2,366.00 - DC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 18 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 39 lb-in4.5 N·m - 1200º/second (200 r/min) $2,366.00 - DC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 36 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,366.00 - DC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 12 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 26 lb-in3 N·m - 1800º/second (300 r/min) $2,366.00 - DC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 18 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 39 lb-in4.5 N·m - 1200º/second (200 r/min) $2,366.00 - DC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 36 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,366.00 - DC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 18 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 106 lb-in12 N·m - 900º/second (150 r/min) $2,644.00 - DC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 36 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 210 lb-in24 N·m - 450º/second (75 r/min) $2,644.00 - DC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 18 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 106 lb-in12 N·m - 900º/second (150 r/min) $2,644.00 - DC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 36 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 210 lb-in24 N·m - 450º/second (75 r/min) $2,644.00 - DC Input - Add To Cart
Request Quote
- 2.36 in60 mm - 18 :1 - Vertical Mount - Down - Not Equipped - 8.0 lb-in0.9 N·m - 2000º/second (333 r/min) $1,525.00 - DC Input - Add To Cart
Request Quote
- 2.36 in60 mm - 30 :1 - Horizontal Mount - Down - Not Equipped - 11.5 lb-in1.3 N·m - 1200º/second (200 r/min) $1,614.00 - DC Input - Add To Cart
Request Quote
- 2.36 in60 mm - 30 :1 - Horizontal Mount - Left - Not Equipped - 11.5 lb-in1.3 N·m - 1200º/second (200 r/min) $1,614.00 - DC Input - Add To Cart
Request Quote
- 2.36 in60 mm - 30 :1 - Horizontal Mount - Right - Not Equipped - 11.5 lb-in1.3 N·m - 1200º/second (200 r/min) $1,614.00 - DC Input - Add To Cart
Request Quote
- 2.36 in60 mm - 30 :1 - Horizontal Mount - Up - Not Equipped - 11.5 lb-in1.3 N·m - 1200º/second (200 r/min) $1,614.00 - DC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 36 :1 - Horizontal Mount - Down - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,280.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 36 :1 - Horizontal Mount - Left - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,280.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 36 :1 - Horizontal Mount - Right - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,280.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 36 :1 - Horizontal Mount - Up - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,280.00 - AC Input - Add To Cart
Request Quote
26 - 50 of 70 | Results Per Page | View | Unit of Measure
1 2 3 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved